RS9113 Module Common Specs
WLAN
- Compliant to single-spatial steam IEEE 802.11 a/b/g/n with dual band (2.4 and 5 GHz) support
- Support for 20 MHz channel bandwidth
- Transmit power up to +18 dBm with integrated PA
- Receive sensitivity of -97 dBm.
Software/Firmware
- WLAN stack embedded in the device
- Supports WPA/WPA2-PSK, WPA/WPA2-Enterprise (EAP-TLS, EAP-TTLS, EAP-PEAP)
- TCP/IP stack embedded in the device – includes:
- IPv4 and IPv6
- DHCP Server/Client
- HTTP Server/Client
- Static and Dynamic Webpages with JSON Objects (for HTML Server)
- ICMP
- Websockets
- DNS Client
- IGMP
- SNMP
FIPS
- *FIPS 140-2 Level 1 Certification for modules with and without antenna
- FIPS Approved and non-FIPS Approved modes of operation
- FIPS Approved Algorithms
- AES 128-bit in CBC mode Encrypt/Decrypt key wrapping
- AES 256-bit in CBC mode Encrypt/Decrypt key wrapping
- AES CCM
- AES-128 CMAC
- SHA-1, SHA-256
- HMAC-SHA1, HMAC-SHA256
- RSA PKCS#5 v1.5 with 2048-bit key and SHA-256 for Digital Signature Generation/Verification
- SP800-90 DRBG HASH_DRBG
- SP800-108 KDF
- CVL: SP800-135 TLS v1.0 KDF
- Non-approved Algorithms allowed in FIPS mode
- Hardware non-deterministic random number generator
- Diffie Hellman
- RSA
- Non-approved Algorithms for non-FIPS mode
- RC4
- DES
- MD4
- MD5
- Support for Power-up tests like Cryptographic Algorithm tests, Firmware/Bootloader integrity tests, Critical functions tests
- Support for Conditional tests like Firmware load test, Manual key entry test and Continuous random number generator test
General
- FCC, IC, ETSI/CE Certified
- SPI, UART, USB, USB-CDC host interfaces
- Wireless firmware upgrade
- Options for Single supply of 3.0 to 3.6 V operation or multiple supplies for power saving
- Operating temperature range:
-40 ºC to +85 ºC
Find the Right RS9113 Wi-Fi NCP Module
Select Columns
Part Number | Wi-Fi | Bluetooth 5 | Frequency Band | Dimensions | Package Type | Antenna Option |
---|---|---|---|---|---|---|
Dual Band (2.4/5) | 14 x 15 x 2.1 | LGA101 | — | |||
Dual Band (2.4/5) | 14 x 15 x 2.1 | LGA101 | — | |||
Single Band (2.4) | 16 x 27 x 3.1 | LGA79 | Integrated Antenna | |||
Single Band (2.4) | 14 x 15 x 2.1 | LGA101 | — | |||
Single Band (2.4) | 16 X 27 X 3.1 | LGA101 | Integrated Antenna | |||
Dual Band (2.4/5) | 14 x 15 x 2.1 | LGA101 | — | |||
Single Band (2.4) | 14 X 15 X 2.1 | LGA101 | — | |||
Single Band (2.4) | 16 x 27 x 3.1 | LGA79 | Integrated Antenna |
Sort A -> Z
Sort Z -> A
Filter by values...