USB Bridges | Digital Audio Bridges | LCD Controllers | |
USB | Full Speed | Full Speed | — |
UART | 1 to 4 | 1 | — |
I2C | Up to 1 I2C Slave | — | 400 kHz I2C Master |
I2S | — | 1 | 40 Wire SPI |
Capacitive Sense | — | — | — |
Parallel | — | — | — |
Ethernet | — | — | — |
LCD | — | — | Up to 128 Segments |
GPIO | 4-7 GPIO/O | 8 I/O | 20-36 GPIO |
Featured Product | CP2102N | CP2615 | CP240x |
CP2102N USBXpress Bridge Development Kit
The CP2102N-EK kit is designed to showcase the various features of the CP2102N USBXpress devices. These highly-integrated USB-to-UART bridge controllers provide a simple solution for updating RS-232 designs to USB using a minimum of components and PCB space. By eliminating the need for complex firmware and driver development, the CP2102N devices enable quick USB connectivity with minimal development effort.
CP2102N USBXpress Bridge Development Kit
The CP2102N-EK kit is designed to showcase the various features of the CP2102N USBXpress devices. These highly-integrated USB-to-UART bridge controllers provide a simple solution for updating RS-232 designs to USB using a minimum of components and PCB space. By eliminating the need for complex firmware and driver development, the CP2102N devices enable quick USB connectivity with minimal development effort.