Silicon Labs
  • ⟵ Back
    Products
    Meet me at works with poster
    Works With 2025: Where Innovation Meets Implementation
    WirelessWireless
    Amazon Sidewalk
    Bluetooth
    Matter
    Multiprotocol
    Proprietary
    Thread
    Wi-Fi
    Wi-SUN
    Z-Wave
    Zigbee
    TechnologyTechnology
    Channel Sounding
    Energy Harvesting
    LPWAN
    Machine Learning
    Security
    Non-WirelessNon-Wireless
    MCUs
    Sensors
    USB Bridges
    Power Management
    ServicesServices
    Custom Part Manufacturing
    Developer Services
    SDK Extended Maintenance Service
  • ⟵ Back
    Applications
    Smart HomeSmart Home
    Appliances
    Entertainment Devices
    IoT Gateways
    LED Lighting
    Security Cameras
    Sensors
    Smart Locks
    Switches
    Industrial IoTIndustrial IoT
    Access Control
    Asset Tracking
    Battery-Powered Tools
    Circuit Breakers
    Commercial Lighting
    Electric Submetering
    Factory Automation
    Human Machine Interface
    Industrial Wearables
    Predictive Maintenance
    Process Automation
    Smart HVAC
    Smart CitiesSmart Cities
    Battery Storage
    EV Charging Stations
    Smart Agriculture
    Smart Buildings
    Smart Metering
    Smart Solar PV System
    Street Lighting
    Smart RetailSmart Retail
    Commercial Lighting
    Direction Finding
    Electronic Shelf Labels
    Loss Prevention
    Wi-Fi Access Points
    Connected HealthConnected Health
    Portable Medical Devices
    Smart Hospitals
    Smart Wearable Devices
  • ⟵ Back
    Ecosystems
    Meet me at works with poster
    Works With 2025: Where Innovation Meets Implementation
    Ecosystem PartnersEcosystem Partners
    AI/ML Developer Journey
    Amazon Sidewalk
    Bluetooth Developer Journey
    Bluetooth Mesh Developer Journey
    Google Home
    Matter Developer Journey
    Wi-Fi Developer Journey
  • ⟵ Back
    Resources
    Simplicity studio poster
    Simplicity Studio 5
    Fast track IoT development
    Developer ToolsDeveloper Tools
    Software Documentation
    Release Notes
    GitHub
    Technical Resource Library
    Simplicity Studio
    Mobile Apps
    Software Development Kits
    Hardware Development Kits
    Gateways
    RTOS
    Content and TrainingContent and Training
    Works With Developer Conference 2025
    Tech Talks 2025 Webinar Series
    IoT for Good Developer Stories
    Blog
    Case Studies
    Whitepapers
    Training Library
    Webinars
    SupportSupport
    Community
    Partner Network
    Channel & Distribution
    Quality and Packaging
    How to Buy
    Submit a Ticket
    Report a Security Issue
  • ⟵ Back
    Company
    Meet me at works with poster
    Works With 2025: Where Innovation Meets Implementation
    CompanyCompany
    Careers
    Environmental, Social & Governance
    Community Commitment
    Diversity, Equity and Inclusion
    Environmental Sustainability
    Quality
    Management Team
    Supply Chain Responsibility
    News & EventsNews & Events
    Blog
    News Room
    Events
    Investor RelationsInvestor Relations
    Annual Report & Proxies
    Board of Directors
    Quarterly Results
    SEC Filings
    OfficesOffices
    Hyderabad
    Other Global Offices
    Contact Us
English
  • English
  • 简体中文
  • 日本語
  • Log In
  • Register
Ask AI
AskAI
Clear
SearchLoading
Ask AI
//
Microcontrollers // 8-bit Microcontrollers

8-bit Microcontrollers

As an industry leader in delivering the fastest speeds and lowest power, let us help solve your mixed-signal and low-latency embedded challenges. Our innovative, 8-bit microcontrollers (MCUs) are ideal for a broad range of IoT applications and beyond.

  • Hardware
  • Kits & Boards
  • Software & Tools
  • Applications
  • Resources
Bb5x 8 bit mcu poster

Introducing the EFM8BB5

Silicon Labs has announced the newest addition to the 8-bit portfolio, the EFM8BB5, which empowers developers with a versatile, highly integrated platform, ideal for transitioning from older 8-bit offerings. With compact package options as small as 2 mm x 2 mm and competitive pricing to cater to even the most budget-conscious designers, the BB5 family excels both as a means to augment existing products with simple functionality and as the primary MCU.

Explore BB5 Devices
Efm8 bb5.thumb.256.144
Mcu

EFM8 BB5 General Purpose Microcontroller

BB5 is the most advanced general-purpose 8-bit MCU available, offering ultimate design flexibility – map any pin to any peripheral and minimize MCU package size, optimize board, and reduce product cos
More Information

EFM8 BB5 General Purpose Microcontroller

The EFM8BB5, part of the wide supply voltage EFM8 family of MCUs, is a multi-purpose line of 8-bit microcontrollers with a comprehensive feature set in small packages. These devices offer advanced analog and communication peripherals in small packages, making them ideal for space-constrained applications. The pipelined 8051 core gives users a proven, high-performance 8-bit platform that is flexible enough to be used in a wide variety of applications. The BB50, BB51, and BB52 families of devices provide a flexible platform for even the most cost-conscious applications without the overhead of a 32-bit platform.

Visit EFM8 BB5 General Purpose Microcontroller Family
Efm8 bb5 bd
Key Specs
C8051 core with 50 MHz maximum operating frequency
5 V capable I/O pins
Efm8 busy bee.thumb.256.144
Mcu

EFM8 Cheapest General Purpose Microcontroller

The Busy Bee family of EFM8 MCUs integrates advanced analog and communication peripherals into small packages, making them ideal for low-latency, BOM and space-constrained embedded applications.
More Information

EFM8 Cheapest General Purpose Microcontroller

The Busy Bee family of EFM8 microcontrollers (MCUs) includes general purpose MCUs. These MCUs offer high-value by integrating advanced analog and communication peripherals into small packages, making them ideal for low-latency, BOM and space-constrained embedded applications.

Visit EFM8 Cheapest General Purpose Microcontroller Family
Efm8bb BD
Key Specs
Core Frequency
50 MHz
High Performance Analog
12-bit ADC, 4 x 12-bit DACs
Efm8 laser bee.thumb.256.144
Mcu

EFM8 8-bit Optical Module Microcontroller

The Laser Bee EFM8 family of analog intensive MCUs are ideal for applications such as optical modules, instrumentation equipment, and factory automation equipment.
More Information

EFM8 8-bit Optical Module Microcontroller

The Laser Bee family of EFM8 microcontrollers (MCUs) includes analog intensive MCUs that operate at up to 72 MHz. These MCUs offer high performance analog including 14-bit ADC, 12-bit DAC, ±3 °C temperature sensor and high speed communication peripherals in packages as small as 3 mm x 3 mm, making them ideal for applications that require performance analog.

Visit EFM8 8-bit Optical Module Microcontroller Family
Efm8lb BD
Key Specs
Core frequency
72 MHz
High performance integration
14-bit ADC, 4 x 12-bit DACs
8-bit MCUs 29 Select Columns
Select Columns
Frequency Flash (kB) RAM (kB) GPIO ADC 1 ADC 2 DAC ACMP USB SPI UART I2C Packages Timers Vdd (Min) Vdd (Max) PWM/PCA Ch.
EFM8 BB5
EFM8 BB5 8-bit Microcontrollers (MCUs)
50 4, 8, 16, 32 0.5, 1.28, 2.30 9, 12, 16, 25, 29 12-bit, 12-ch., 12-bit, 16-ch, 12-bit, 16-ch., 12-bit, 5-ch., 12-bit, 8-ch. — -, 10-bit, 1-ch, 10-bit, 1-ch. 0, 2 1 1, 2 1,2 QFN12, QFN16, QFN20, QFN32, SOIC16, TSSOP20, TSSOP28 4 1.8 5.5 3
EFM8 Busy Bee
EFM8 Busy Bee 8-bit Microcontrollers (MCUs)
25, 50 2, 4, 8, 16, 32, 64 0.25, 0.5, 2.25, 4.25 13, 16, 20, 22, 28, 29 12-bit, 12-ch., 12-bit, 15-ch., 12-bit, 20-ch. — 12-bit, 2-ch., 12-bit, 4-ch., — 2 1 1, 2 1 1 QFN20, QFN24, QFN28, QFN32, QFP32, SOIC16 4, 5, 6 2.2 3.6 3, 6
EFM8 Laser Bee
EFM8 Analog Intensive Laser Bee 8-bit Microcontrollers (MCUs)
72 16, 32, 64 1.25, 2.25, 4.25 20, 28, 29 14-bit, 12-ch., 14-bit, 20-ch. — 12-bit, 2-ch., 12-bit, 4-ch., — 2 1 2 1 1 QFN24, QFN32, QFP32 6 2.2 3.6 6
EFM8 Sleepy Bee
EFM8 Ultra Low Power Sleepy Bee 8-bit Microcontrollers (MCUs)
25 2, 4, 8, 16, 32, 64 0.25, 0.5, 4 13, 16, 17, 24 10-bit, 15-ch., 10-bit, 23-ch., 12-bit, 10-ch., 12-bit, 9-ch. — — 1, 2 1, 2 1 1 CSP16, QFN20, QFN24, QFN32, QFP32 4 1.8 3.6 3, 6
EFM8 Universal Bee
EFM8 USB Capable Universal Bee 8-bit Microcontrollers (MCUs)
48 8, 16, 32, 64 2, 4 13, 22, 25, 40 10-bit, 20-ch., 10-bit, 32-ch., 12-bit, 11-ch., 12-bit, 20-ch. — — 2 1 2 2 1 QFN20, QFN28, QFN32, QFP32, QFP48 5, 6 2.2, 2.7 3.8, 5.25 3, 5
C8051F02x
C8051F02x Analog-Intensive MCUs
25 64 4.25 32, 64 10-bit, 8-ch., 100 ksps, 12-bit, 8-ch., 100 ksps 8-bit, 8-ch., 500 ksps 12-bit, 2-ch. 2 1 2 1 QFP100, QFP64 5 2.7 3.6 5
C8051F04x
C8051F04x Analog-Intensive MCUs
25 32, 64 4.25 32, 64 10-bit, 13-ch., 100 ksps, 12-bit, 13-ch., 100 ksps 8-bit, 8-ch., 500 ksps, — 12-bit, 2-ch., — 3 1 2 1 QFP100, QFP64 5 2.7 3.6 6
C8051F06x
C8051F06x Analog-Intensive MCUs
25 32, 64 4.25 24, 59 16-bit, 1-ch., 1 Msps 16-bit, 1-ch., 1 Msps 12-bit, 2-ch., — 3 1 2 1 QFP100, QFP64 5 2.7 3.6 6
C8051F12x/13x
C8051F12x/13x Analog-Intensive MCUs
50, 100 64, 128 8 32, 64 10-bit, 8-ch., 100 ksps, 12-bit, 8-ch., 100 ksps 8-bit, 8-ch., 500 ksps, — 12-bit, 2-ch., — 2 1 2 1 QFP100, QFP64 5 2.7 3.6 6
C8051F30x
C8051F30x Small Form Factor Microcontrollers
25 2, 4, 8 0.25 8 8-bit, 8-ch., 500 ksps, — — — 1 0 1 1 QFN11 3 2.7 3.6 3
C8051F31x
C8051F31x Small Form Factor Microcontrollers
25 8, 16 1.25 21, 25, 29 10-bit, 13-ch.,200 ksps, 10-bit, 17-ch., 200 ksps, 10-bit, 21-ch., 200 ksps, — — — 2 1 1 1 QFN24, QFN28, QFP32 4 2.7 3.6 5
C8051F32x/34x
C8051F32x/34x USB Microcontrollers
25, 50 16, 32, 64 1.5, 2.25, 4.25 15, 21, 25, 40 10-bit, 13-ch., 200 ksps, 10-bit, 17-ch., 200 ksps, 10-bit, 20-ch., 200 ksps, 10-bit, 21-ch., 200 ksps, — — — 0, 2 0, 1 1, 2 1 QFN28, QFN32, QFP32, QFP48 2, 4 2.7, 4 5.25 0, 5
C8051F33x
C8051F33x Small Form Factor Microcontrollers
25 2, 4, 8, 16 0.75 17, 21 10-bit, 16-ch., 200 ksps, — — 10-bit, 1-ch., — 1 1 1 1 QFN20, QFN24 4 2.7 3.6 3
C8051F35x
C8051F35x Analog-Intensive MCUs
50 8 0.75 17 16-bit, 8-ch., 1 ksps, 24-bit, 8-ch., 1 ksps — 8-bit, 2-ch. 1 1 1 1 QFN28, QFP32 4 2.7 3.6 3
C8051F36x
C8051F36x Small Form Factor Microcontrollers
50, 100 32 1.25 25, 29, 39 10-bit, 17-ch., 200 ksps, 10-bit, 21-ch., 200 ksps — 10-bit, 1-ch. 2 1 1 1 QFN28, QFP32, QFP48 4 2.7 3.6 6
C8051F38x
C8051F38x Microcontrollers
50 16, 32, 64 2.25, 4.25 25, 40 10-bit, 21-ch., 500 ksps, 10-bit, 32-ch., 500 ksps, — — — 2 1 2 2 QFN32, QFP32, QFP48 6 2.7 5.25 5
C8051F39x
C8051F39x Small Form Factor Microcontrollers
50 4, 8, 16 1 17, 21 10-bit, 16-ch., 500 ksps, — — 10-bit, 2-ch., — 1 1 1 2 QFN20, QFN24 6 1.8 3.6 3
C8051F41x
C8051F41x Small Form Factor Microcontrollers
50 16, 32 2.25 20, 24 — — 12-bit, 2-ch. 2 1 1 1 QFN28, QFP32 4 2 5.25 6
C8051F50x
C8051F50x Automotive & Industrial MCUs
50 32, 64 4.25 25, 33, 40 12-bit, 25-ch., 200 ksps, 12-bit, 32-ch., 200 ksps — — 2 1 1 1 QFN32, QFN40, QFN48, QFP32, QFP48 4 1.8 5.25 6
C8051F51x
C8051F51x Automotive & Industrial MCUs
50 32 4.25 33 12-bit, 32-ch., 200 ksps — — 2 1 1 1 QFN40 4 1.8 5.25 6
C8051F52x
Automotive & Industrial MCUs
25 2, 4, 8 0.25 6 12-bit, 6-ch, 200 ksps, 12-bit, 6-ch., 200 ksps — — 1 1 1 DFN10 3 2 5.25 3
C8051F53x
C8051F53x Automotive & Industrial MCUs
25 2, 4, 8 0.25 16 12-bit, 16-ch., 200 ksps — — 1 1 1 QFN20, TSSOP20 3 2 5.25 3
C8051F54x
C8051F54x Automotive & Industrial MCUs
50 8, 16 1.25 18, 25 12-bit, 18-ch., 200 ksps, 12-bit, 25-ch., 200 ksps — — 2 1 1 QFN24, QFN32 4 1.8 5.25 6
C8051F55x
C8051F55x Automotive & Industrial MCUs
50 16, 32 2.25 18 12-bit, 18-ch., 200 ksps — — 2 1 1 1 QFN24 4 1.8 5.25 6
C8051F56x
C8051F56x Automotive & Industrial MCUs
50 16, 32 2.25 25, 33 12-bit, 25-ch., 200 ksps, 12-bit, 32-ch., 200 ksps — — 2 1 1 1 QFN32, QFN40, QFP32 4 1.8 5.25 6
C8051F57x
Automotive & Industrial MCUs
50 32 2.25 33 12-bit, 32-ch., 200 ksps — — 2 1 1 1 QFN40 4 1.8 5.25 6
C8051F58x
C8051F58x Automotive & Industrial MCUs
50 96, 128 8 25, 40 12-bit, 25-ch., 200 ksps, 12-bit, 32-ch., 200 ksps — — 3 1 2 1 QFN32, QFN48, QFP32, QFP48 6 1.8 5.25 12
C8051F92x-93x
C8051F92x-93x Ultra Low-Power MCUs
25 32, 64 4.25 16, 24 10-bit, 15-ch., 300 ksps, 10-bit, 23-ch., 300 ksps — — 2 2 1 1 QFN24, QFN32, QFP32 4 0.9 3.6 6
C8051F96x
C8051F96x Ultra Low-Power Microcontrollers
25 16, 32, 64, 128 4.25, 8 34, 57 12-bit, 16-ch., 75 ksps — — 2 1, 2 1 1 1 QFN40, QFN76, QFP80 4 1.8 3.8 6
Showing 1 to 29 of 29 entries
Show 24 More
  • Select All
  • Clear

    Sort A -> Z
    Sort Z -> A

    Filter by values...
    Select All . Clear

      Featured 8-bit MCU Kits

      EFM8 BB50 8-bit MCU Explorer Kit

      The Silicon Labs EFM8 BB50 8-bit MCU Explorer Kit, BB50-EK2702A, is an ideal, obstacle free evaluation starting point for the EFM8BB50 8-bit Microcontroller family. It offers Qwiic and MikroE connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
      Bb52 ek2701a explorer kit

      EFM8 BB50 8-bit MCU Explorer Kit

      The Silicon Labs EFM8 BB50 8-bit MCU Explorer Kit, BB50-EK2702A, is an ideal, obstacle free evaluation starting point for the EFM8BB50 8-bit Microcontroller family. It offers Qwiic and MikroE connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
      MSRP $30.00
      Add to Cart
      Learn More

      EFM8 BB50 8-bit MCU Pro Kit

      The Silicon Labs BB50-PK5208A, EFM8 BB0 Pro Kit, is an ideal starting point for application development on the EFM8 BB50 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB50 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
      Bb51 pk5207b efm8bb5 pro kit

      EFM8 BB50 8-bit MCU Pro Kit

      The Silicon Labs BB50-PK5208A, EFM8 BB0 Pro Kit, is an ideal starting point for application development on the EFM8 BB50 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB50 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
      MSRP $95.00
      Add to Cart
      Learn More

      EFM8 BB52 8-bit MCU Pro Kit

      The BB52-PK5206B, EFM8 BB5 Pro Kit, is an ideal starting point for application development on the EFM8BB52 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB52 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
      Bb52 pk5206b efm8bb5 pro kit

      EFM8 BB52 8-bit MCU Pro Kit

      The BB52-PK5206B, EFM8 BB5 Pro Kit, is an ideal starting point for application development on the EFM8BB52 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB52 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.
      MSRP $93.00
      Add to Cart
      Learn More

      EFM8 BB52 8-bit MCU Explorer Kit

      The EFM8 BB52 8-bit MCU Explorer Kit, BB52-EK2701A, is an ideal, obstacle free evaluation starting point for the EFM8BB52 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
      Bb52 ek2701a explorer kit

      EFM8 BB52 8-bit MCU Explorer Kit

      The EFM8 BB52 8-bit MCU Explorer Kit, BB52-EK2701A, is an ideal, obstacle free evaluation starting point for the EFM8BB52 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
      MSRP $27.00
      Add to Cart
      Learn More

      EFM8 BB51 8-bit MCU Pro Kit

      BB52-PK5207B, EFM8 BB5 Pro Kit, is an ideal starting point for application development on the EFM8 BB51 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8 BB51 Microcontroller.
      Bb51 pk5207b efm8bb5 pro kit

      EFM8 BB51 8-bit MCU Pro Kit

      BB52-PK5207B, EFM8 BB5 Pro Kit, is an ideal starting point for application development on the EFM8 BB51 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8 BB51 Microcontroller.
      MSRP $92.00
      Add to Cart
      Learn More

      EFM8 BB51 8-bit MCU Explorer Kit

      The Silicon Labs EFM8 BB51 8-bit MCU Explorer Kit, BB51-EK2700A, is an ideal, obstacle free evaluation starting point for the EFM8BB51 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
      Bb51 ek2700a explorer kit

      EFM8 BB51 8-bit MCU Explorer Kit

      The Silicon Labs EFM8 BB51 8-bit MCU Explorer Kit, BB51-EK2700A, is an ideal, obstacle free evaluation starting point for the EFM8BB51 8-bit Microcontroller family. It offers Qwicc and Click connectors for rapid prototyping as well as an on board debugger. All pins are brought out with minimal conflicts to enable quick development.
      MSRP $27.00
      Add to Cart
      Learn More

      8-bit USB Debug Adapter

      The USB Debug Adapter provides the interface between the PC’s USB port and the C8051Fxxx and EFM8’s in-system debug/programming circuitry.
      Uda 32 kit debug adapter

      8-bit USB Debug Adapter

      The USB Debug Adapter provides the interface between the PC’s USB port and the C8051Fxxx and EFM8’s in-system debug/programming circuitry.
      MSRP $48.65
      Add to Cart
      Learn More

      Simplicity Link Debugger

      The Simplicity Link Debugger is a tool designed to debug and program our 32-bit and 8-bit devices on custom boards. The J-Link debugger enables programming and debugging on the target device over USB, through our Mini Simplicity interface.
      Si dbg1015a simplicity link debugger

      Simplicity Link Debugger

      The Simplicity Link Debugger is a tool designed to debug and program our 32-bit and 8-bit devices on custom boards. The J-Link debugger enables programming and debugging on the target device over USB, through our Mini Simplicity interface.
      MSRP $35.00
      Add to Cart
      Learn More
      View All 8-bit MCU Kits and Boards

      8-bit Software Development

      Simplicity Studio is the core development environment designed to support the Silicon Labs IoT portfolio of 8-bit SoCs. It provides access to target device-specific web and SDK resources in the Launcher; software and hardware configuration tools; an integrated development environment (IDE) featuring industry-standard code editors, compilers and debuggers; and advanced, value-add tools for network analysis and code-correlated energy profiling.

      Silicon Labs offers an advanced 8-bit microcontroller studio, available at no charge to developers. These tools unlock the power and flexibility of the 8-bit 8051 microcontroller family. All C8051Fxxx families are supported by the 8-bit Studio. If your 8051 device does not appear in the 8-bit studio list, you can also use Simplicity Studio Software Suite.

      Simplicity studio red

      Simplicity Studio

      Making development easier and more efficient by providing everything needed - from initial concept to final product.

      32 bit mcu red

      32-bit MCU SDK

      This software package provides all of the drivers and services needed for a successful 32-bit MCU project.

      32 bit mcu red

      Precision32 32-bit MCU Development Suite

      This tool unlocks the power and flexibility of the Precision32™ 32-bit microcontroller family.

      Find the Right 8-bit Microcontroller for your Application

      Personal Healthcare

      Personal Healthcare

      Personal Healthcare

      Battery Operation

      Battery Operation

      Battery Operation

      Featured 8-bit Microcontroller Resources

      Technical library red

      Technical Documentation

      Find Data Sheets, App Notes and More.

      Training red

      8-bit MCU Training

      Discover training curriculum including written and video modules.

      Community red

      Questions? Visit The Community

      Explore the knowledge base and forum to get help and support

      Resources
      Filter :
      Article
      Brochures
      Silicon Labs Blog
      Resource image
      Brochures
      MCU Selector Guide for IoT
      Resource image
      Silicon Labs Blog
      Introducing the EFM8BB50: A New Addition to Our 8-bit MCU Family
      Resource image
      Article
      Why 8-Bit MCUs are Here to Stay
      Silicon Labs

      Stay Connected With Us

      Plug into the latest on Silicon Labs products, including product releases and resources, documentation updates, PCN notifications, upcoming events, and more.
      • About Us
      • Careers
      • Community
      • Contact Us
      • Cookies
      • Corporate Responsibility
      • Investor Relations
      • Press Room
      • Privacy and Terms
      • Site Feedback
      Copyright © 2025 Silicon Laboratories. All rights reserved.
      Also of Interest:
      • EFM8 Busy Bee 8-Bit Microcontrollers
      • EFM8 BB5 8-bit Microcontrollers (MCUs)
      • Simplicity Matters: Why 8-Bit MCUs are Here to Stay
      Close
      Loading Results
      Close

      Please select at least one column.

      Efm8 bb5 bd
      X
      Efm8bb BD
      X
      Efm8lb BD
      X

      Your File Will Start Downloading Shortly

      Thank you for downloading .

      If you have any issues downloading, please contact sales support or product technical support.