EFM32GG11 Series 1 32-bit Microcontrollers (MCUs)
The most integrated and high performance low power MCU available.
Our EFM32GG11 Series 1 ARM® Cortex®-M4-based 32-bit microcontrollers (MCUs) are the most integrated and high performance low power MCUs available and include robust security via a unique cryptographic hardware engine supporting AES, ECC, SHA, and True Random Number Generator (TRNG). New features include a PDM sensor interface, an SD/MMC/SDIO controller, Octal/ Quad-SPI memory controller, 10/100 Ethernet MAC, dual CAN bus controller, highly robust capacitive sensing, enhanced alpha blending graphics engine, and LESENSE/PCNT enhancements for smart energy meters. These features, combined with ultra-low current active mode and short wake-up time from energy-saving modes, make Giant Gecko Series 1 microcontrollers well-suited for any battery-powered application, as well as other systems requiring high performance and low-energy consumption.
EFM32GG11 Common Specs
- ARM Cortex-M4+ CPU platform
- 72 MHz
- 80 μA/MHz in Active Mode (EM0)
- 2.10 μA sleep with RTCC and RAM
- Autonomous peripherals in sleep
- DMA and peripheral reflex system
- LESENSE
- Advanced security with SMU, TRNG, AES, ECC, SHA
- USART, I²C, SPI, CAN, Ethernet, QSPI and SDIO
- Up to 67 General Purpose I/O Pins
- Segment LCD Controller with up to 8 × 32 segments
- -40 °C to 125 °C TJ temperature grade
- 1.8 V to 3.8 V single power supply
- Packages:
- 64-pin QFN (9 mm x 9 mm)
- 64-pin QFP (10 mm x 10 mm)
- 100-pin QFP (14 mm x 14 mm)
- 112-pin BGA (10 mm x 10 mm)
- 120-pin BGA (7 mm x 7 mm)
- 152-pin BGA (8 mm x 8 mm)
- 192-pin BGA (7 mm x 7 mm)
Part Number | Pricing | MHz | Flash | RAM | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | ADC 2 | DAC | USB | Cap Sense | LCD | Temp Sensor | Timers (16-bit) | Timers (32-bit) | ECC | SHA-1 | SHA-2 | RSA-2048 | UART | USART | SPI | I2C | I2S | PDM Channels | EMIF | RTC | Comparators | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | Debug Interface | Cryptography | Ethernet | QSPI | SDIO | CAN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1K @ US$4.45 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.45 | 72 | 2048 | 384 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.57 | 72 | 2048 | 384 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.59 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.97 | 72 | 2048 | 512 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.97 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.09 | 72 | 2048 | 512 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.11 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.76 | 72 | 2048 | 384 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.81 | 72 | 2048 | 384 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.27 | 72 | 2048 | 512 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.33 | 72 | 2048 | 512 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.61 | 72 | 2048 | 512 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.69 | 72 | 2048 | 512 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.33 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.69 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.33 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.73 | 72 | 2048 | 512 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.79 | 72 | 2048 | 512 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.45 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.79 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.45 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.81 | 72 | 2048 | 384 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.45 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.8 | 72 | 2048 | 384 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.45 | 72 | 2048 | 384 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.93 | 72 | 2048 | 384 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.57 | 72 | 2048 | 384 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.92 | 72 | 2048 | 384 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.59 | 72 | 2048 | 384 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.33 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.97 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.33 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.97 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.45 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.09 | 72 | 2048 | 512 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.44 | 72 | 2048 | 512 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.11 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.69 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.85 | 72 | 2048 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.93 | 72 | 2048 | 512 | 144 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA192 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.31 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.68 | 72 | 2048 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.33 | 72 | 2048 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.8 | 72 | 2048 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.97 | 72 | 2048 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.44 | 72 | 2048 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.79 | 72 | 2048 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.44 | 72 | 2048 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.24 | 72 | 1024 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.4 | 72 | 1024 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.49 | 72 | 1024 | 512 | 144 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA192 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.87 | 72 | 1024 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.23 | 72 | 1024 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.88 | 72 | 1024 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.37 | 72 | 1024 | 512 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.52 | 72 | 1024 | 512 | 121 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | BGA152 | 8x8 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.99 | 72 | 1024 | 512 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$5.35 | 72 | 1024 | 512 | 80 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.99 | 72 | 1024 | 512 | 47 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 7 | 4 | 2 | 6 | 6 | 3 | 3 | 0 | 1 | 4 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.67 | 72 | 1024 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.68 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.77 | 72 | 1024 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.79 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.24 | 72 | 512 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.27 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.37 | 72 | 512 | 192 | 56 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.39 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.12 | 72 | 1024 | 192 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.01 | 72 | 1024 | 192 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.69 | 72 | 512 | 192 | 90 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.59 | 72 | 512 | 192 | 86 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.44 | 72 | 1024 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.48 | 72 | 1024 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.04 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.33 | 72 | 1024 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.05 | 72 | 1024 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.55 | 72 | 1024 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.61 | 72 | 1024 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.15 | 72 | 1024 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.45 | 72 | 1024 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.17 | 72 | 1024 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.04 | 72 | 512 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.07 | 72 | 512 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.63 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.92 | 72 | 512 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.64 | 72 | 512 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.15 | 72 | 512 | 192 | 87 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.19 | 72 | 512 | 192 | 93 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.75 | 72 | 512 | 192 | 53 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.04 | 72 | 512 | 192 | 83 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.75 | 72 | 512 | 192 | 50 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.15 | 72 | 1024 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.19 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.75 | 72 | 1024 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.04 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.75 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.23 | 72 | 1024 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.31 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.87 | 72 | 1024 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.15 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.87 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.73 | 72 | 512 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.77 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.33 | 72 | 512 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.64 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.35 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.81 | 72 | 512 | 192 | 92 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.91 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.44 | 72 | 512 | 192 | 54 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.75 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.47 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.53 | 72 | 1024 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.55 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.09 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.39 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.12 | 72 | 1024 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.63 | 72 | 1024 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.67 | 72 | 1024 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.23 | 72 | 1024 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.53 | 72 | 1024 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.23 | 72 | 1024 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.12 | 72 | 512 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.15 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.68 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.99 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.69 | 72 | 512 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.19 | 72 | 512 | 192 | 89 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA112 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.27 | 72 | 512 | 192 | 95 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | BGA120 | 7x7 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.79 | 72 | 512 | 192 | 51 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFN64 | 9x9 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$4.12 | 72 | 512 | 192 | 81 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP100 | 14x14 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 | ||||||||||||||
1K @ US$3.83 | 72 | 512 | 192 | 48 | 12-bit, 1000 ksps | 12-bit, 1000 ksps | 12-bit, 500 ksps | 4 | 4 | 2 | 5 | 5 | 2 | 2 | 4 | 1 | 3 | 1.8 | 3.8 | QFP64 | 10x10 | ±2% | JTAG; SW; ETM | AES-1 AES-256 | 2 |
EFM32GG11 Starter Kit