USB Bridges | Digital Audio Bridges | LCD Controllers | |
USB | Full Speed | Full Speed | — |
UART | 1 to 4 | 1 | — |
I2C | Up to 1 I2C Slave | — | 400 kHz I2C Master |
I2S | — | 1 | 40 Wire SPI |
Capacitive Sense | — | — | — |
Parallel | — | — | — |
Ethernet | — | — | — |
LCD | — | — | Up to 128 Segments |
GPIO | 4-7 GPIO/O | 8 I/O | 20-36 GPIO |
Featured Product | CP2102C | CP2615 | CP240x |
USB Bridges
HIghly optimized solution to quickly and easily add USB to existing or new applications.
Features
- Up to 3 Mbaud UART Baud Rate
- USB 2.0 full-speed compatible
- 195 uA USB suspend current
Applications
- POS Terminals
- Diagnostic Equipment
- USB Dongles
USB Audio Bridges
Bridge solution aiming to simplify the process of transferring audio data from USB to I2S without any code development.
Features
- Supports stereo digital audio 48 kHz, 16-bit/24-bit
- Integrated clock
- On-chip voltage regulator
Applications
- USB Speakers
- Headphones
- POS Terminals
LCD Controllers
Solutions to quickly add LCD to a design from I2C or SPI.
Features
- 128 LCD segments
- Low power with LCD down to 3 uA
- Precision on-chip crystal internal oscillator
Applications
- Handheld Equipment
- Thermostat
- Security Displays
CP2102C USB to UART Bridge Mini Development Kit
The CP2102C devices are highly integrated USB-to-UART bridge controllers in
packages as small as 4 mm x 4 mm. These devices include a standard CDC driver,
USB 2.0 full-speed function controller with an integrated USB transceiver and clock,
voltage regulator and Universal Asynchronous Receiver/Transmitter (UART)
reducing BOM costs and simplifying the design.

CP2102C USB to UART Bridge Mini Development Kit
The CP2102C devices are highly integrated USB-to-UART bridge controllers in
packages as small as 4 mm x 4 mm. These devices include a standard CDC driver,
USB 2.0 full-speed function controller with an integrated USB transceiver and clock,
voltage regulator and Universal Asynchronous Receiver/Transmitter (UART)
reducing BOM costs and simplifying the design.