Hardware
Sort A -> Z
Sort Z -> A
Filter by values...
Kits and Boards
Magnetic Sensor Kits & Boards
Si72xx-WD-KIT Magnetic Sensor Wheel Demo Kit
The SI72xx-WD-KIT showcases the performance and versatility of the Si72xx platform. The wheel demo board shows degree-accurate position sensing, along with low power quadrant detection and revolution counting. 6 postage-stamp daughter boards allow you to evaluate the full range of Si72xx parts in conjunction with the rest of the kit. The postage stamp boards are also designed to be easy to connect to externally and prototype with for maximal flexibility.
Si72xx-WD-KIT Magnetic Sensor Wheel Demo Kit
The SI72xx-WD-KIT showcases the performance and versatility of the Si72xx platform. The wheel demo board shows degree-accurate position sensing, along with low power quadrant detection and revolution counting. 6 postage-stamp daughter boards allow you to evaluate the full range of Si72xx parts in conjunction with the rest of the kit. The postage stamp boards are also designed to be easy to connect to externally and prototype with for maximal flexibility.
Software and Tools
Magnetic Sensor Software Development
Si72xx GUI | GUI software files for the Si72xx-EVAL-KIT. Version 1.0 |
Development Questions?
-
Visit The Community
Engage with our engineers and developers from around the world and check out our knowledge base articles featuring FAQs, example code and additional resources.
Applications