SLSTK3401A

MSRP $99.00

EFM32 PG1 Starter Kit

The PG1 starter kit enables customers to jumpstart their evaluation and development of both EFM32PG1 & EFM32JG based products. (Note: a JG Starter Kit is not available. Customers developing for JG may use the PG1 Starter Kit.) This kit is supported by multiple IDEs, including Simplicity Studio.

MSRP $99.00

 

EFM32PG1 Starter Kit Contents

PG1 Starter Kit Features

  • Integrated Segger J-Link USB debugger
  • Advanced Energy Monitoring system
  • Built-in USB serial port
  • Power from CR2032 coin cell battery or USB VBUS
  • Memory LCD, capacitive touch buttons, LEDs, pushbuttons
  • On-chip temperature sensor and additional Si7021 RH/temperature sensor on board
  • Breakout headers for easy MCU pin access
  • 20-pin EXP-header for additional add-on boards
  • Crystals for 32.768 kHz LFXO and 40 MHz HFXO

Software Features

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Run Demos

Demos are a quick and easy way to evaluate a device without compiling or debugging code.

Follow these easy steps:

1. Plug kit in with USB; Use the port labeled DBG

2. Open Simplicity Studio

3. Select Demos (see screenshot)

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results