DEBUGADPTR1-USB
MSRP $48.65
8-bit USB Debug Adapter
The USB Debug Adapter provides the interface between the PC’s USB port and the C8051Fxxx and EFM8’s in-system debug/programming circuitry.
The attached 10-pin debug ribbon cable connects the adapter to the target board and the target device’s debug interface signals (the USB Debug Adapter supports both Silicon Labs JTAG and C2 debug interfaces.) Power is provided to the adapter from the USB connection to the PC; the USB cable is included as part of the USB Debug Adapter. The USB Debug Adapter is capable of providing power to some of the Silicon Labs’ circuit boards via pin 10 of the debug connector, see Development Kit User's Guide for details.
MSRP $48.65
OVERVIEW
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
COMMUNITY & SUPPORT
OVERVIEW
Kit Contents
- Debug Adapter with 10-pin Ribbon Cable
*A USB cable is necessary when using the USB Debug Adapter. USB cables are included with the purchase of microcontroller development kits that include a USB Debug Adapter. However, a USB cable is not included when purchasing the USB Debug Adapter separately.
TECH DOCS
SOFTWARE & TOOLS
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
COMPATIBLE KITS
Kit | Description |
---|---|
The C8051F226DK MCU Development Kit contains everything needed to develop applications with the C8051F220, F221, F226, F230, F231, and F236 8-bit microcontrollers. | |
The C8051F800DK Development Kit contains everything needed to develop applications with the C8051F8xx family of capacitive touch sense MCUs. | |
The easiest way to begin development with the C8051F55x, C8051F56x and C8052F57x microcontroller families is with the fully functional “out-of-the-box” C8051F560DK MCU development kit. | |
The C8051F930DK MCU Development Kit contains everything needed to develop applications with the C8051F920, F921, F930, and F931 family of ultra low power microcontrollers. | |
The C8051F360DK MCU Development Kit contains everything needed to develop applications with the C8051F36x small form factor MCUs. | |
The easiest way to begin development with the C8051F85x and C8051F86x AEC-Q100 qualified, low-cost microcontroller family is with the fully functional C8051F850DK development kit. This comprehensive development kit is designed to give customers an out-of-box experience and comes with everything developers need to evaluate hardware and develop code. | |
The easiest way to begin development with the C8051F52x and C8051F53x automotive microcontroller families is with the fully functional “out-of-the-box” C8051F530ADK MCU development kit. | |
The easiest way to begin development with the C8051F50x automotive and industrial microcontroller family and the C8051F51x family is with the fully functional “out-of-the-box” C8051F500DK development kit. | |
The C8051F410DK MCU Development Kit contains everything needed to develop applications with the C8051F410, F411, F412, and F413 8-bit microcontrollers. | |
The C8051F350DK MCU Development Kit contains everything needed to develop applications with the C8051F350, F351, F352, and F353 8-bit microcontrollers. | |
The C8051F336DK MCU Development Kit contains everything needed to develop applications with the C8051F336, F337, F338, and F339 8-bit microcontrollers. | |
The C8051F330DK MCU Development Kit contains everything needed to develop applications with the C8051F330, F330D, F331, F332, F333, F334 and F335 8-bit microcontrollers. | |
The C8051F320DK MCU Development Kit contains everything needed to develop applications with the C8051F320 and C8051F321 8-bit USB microcontrollers. | |
The C8051F310DK MCU Development Kit contains everything needed to develop applications with the C8051F310, F311, F312, F313, F314, F315, F316 and F317 8-bit microcontrollers. | |
The C8051F300DK MCU Development Kit contains everything needed to develop applications with the C8051F30x small form factor MCUs. | |
The C8051F060DK MCU Development Kit contains everything needed to develop applications with the C8051F060, F061, F062, F063, F064, F065, F066 and F067 8-bit microcontrollers. | |
The C8051F020DK MCU Development Kit contains everything needed to develop applications with the C8051F020, F021, F022, and F023 8-bit microcontrollers. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.