Ssensor Products

Intelligent Sensors

We provide intelligent sensor solutions characterized by low power, superb reliability, compact size, high levels of integration and unmatched ease of use. Our diverse sensor product portfolio includes optical sensors, digital I²C relative humidity and temperature sensor ICs, magnetic hall effect sensors and capacitive touch sense microcontroller devices for a variety of applications. 

  Humidity Magnetic Optical Temperature
Sensing Technology Capacitance Hall Effect IR, ALS, UV Delta Vbe
Package Type DFN, QFN SOT23, TO92, DFN Module, Optical QFN DFN, QFN
Power Consumption 1.8 µA @ 1 Hz (high resolution) 400 nA @ 5 Hz 3 µA @ 1.25 Hz 195 nA @ 1 Hz
Max Accuracy 3 % 0.9mT BOP 0.1 °C
Interface I²C, PWM I²C, GPIO, PWM, Analog, SENT I²C I²C, GPIO
Featured Product Si7021 Si7210 Si115x Si705x

Humidity Sensors

Our humidity sensors focus on a robust and accurate solution for both industrial and IoT needs.

Features

  • 3% RH Max Accuracy
  • 0.4 °C Temp Accuracy Max
  • 0 - 100% RH Full Range

Applications

  • Asset Tracking
  • Industrial Monitoring
  • IoT Nodes
0:00 / 0:00

Magnetic Sensors

Our hall effect magnetic sensors focus on low-power and high-sensitivity for object detect and position sensing.

Features

  • 0.9 mT Bob trip point
  • Output Types: Pin Toggle, I2C, PWM, or Analog
  • 500nA @ 5 Hz Sample rate

Applications

  • Door and Window Sensors
  • Battery Detection
  • Position Sensing
0:00 / 0:00

Optical Sensors

Our optical sensors are IR based and suitable for object detection and personnel approach detection.

Features

  • Distance up to 2 Meters
  • Optional Integrated LEDs and PD
  • 940nm Optical Filter for UV Immunity

Applications

  • Thermostats
  • Door and Window Sensors
  • Daylight Harvesting Nodes
Optical sensors banner

Temperature Sensors

Our temperature sensors focus on high-performance and configurability with I2C based, size optimized packages.

Features

  • 0.1 °C Temperature Accuracy
  • DFN6 Package Type
  • 3 mm x 3 mm Package Size

Applications

  • Medical and Skin Temperature Patches
  • Industrial Safety Monitoring
  • IoT Sensing Nodes
Close
Loading Results
Close