SLSTK3701A

MSRP $179.00

EFM32GG11 Starter Kit

The SLSTK3701A  is an excellent starting point to get familiar with the EFM32GG11 Series 1 32-bit microcontrollers. The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The EFM32GG11 features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug, and perform real-time current profiling of your application without using external tools.

SLSTK3701A

Hardware Features

  • EFM32GG11B820F2048GL192 MCU with 2 MB flash and 512 kB RAM
  • Advanced Energy Monitoring system for precise current tracking
  • Integrated Segger J-Link USB debugger/emulator with debug out functionality
  • 8-color RGB pixel memory LCD
  • 2 user buttons, 2 user RGB LEDs and a touch slider
  • Relative humidity sensor, magnetic Hall Effect sensor, and inductive-capacitive metal sensor
  • USB interface for Host/Device/OTG
  • 32 Mb Quad-SPI Flash memory
  • SD card slot
  • RJ-45 Ethernet Jack
  • Dual microphones
  • 20 pin expansion header
  • Breakout pads for easy access to I/O pins
  • Power sources include USB and coin cell battery
  • 0.02 F super capacitor for backup power domain
  • Supported by Simplicity Studio

Software Features

Close
Loading Results
Close