xG24-DK2601B
MSRP $79.00
MSRP $79.00
OVERVIEW
Kit Contents
- 1x BRD2601B xG24 2.4 GHz +10 dev board
Kit Features
- Based on EFR32MG24B310F1536IM48 2.4 GHz Wireless SoC
- +10 dBm, 1536 kB Flash, 256 kB RAM, 6x6 QFN48
- SecureVault High
- AI/ML Hardware Accelerator
- Packet Trace Interface
- Virtual COM port
- J-Link on-board debugger supporting SWD
- External device debugging
- USB connectivity
- User LED and pushbuttons
- Si7021 RHT Sensor
- Intertial Sensor
- Stereo microphones
- Pressure Sensor
- Ambient light sensor
- Hall-effect sensor
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
Step 3: Browse our Developer Documentation
Select the Protocol Stack and review the documentation to get started.
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.