EFM32TG11 32-bit Microcontrollers (MCUs)

Silicon Labs' EFM32TG11 ARM® Cortex®-M0+ based 32-bit microcontrollers (MCUs) offer developers highly integrated functionality for energy-efficient IoT applications. TG11 continues to build on Silicon Labs leadership in ultra-low power performance and offers new, unique features to simplify development. In addition to ultra-low current consumptions across usable energy modes, the TG11 MCUs provide sensor interfaces, integrated 8x32 segment LCD and CAN bus controllers, patented wake-on-touch Capacitive Sensing technology, robust security accelerators, and much more. Together, the intersection of energy-efficiency, performance, and easy-to-use developer tools make TG11 well suited for applications that are looking to do more, with less.

Efm32tg11 BD
Sleep current with RTCC & RAM as low as
1.3 uA
Active current as low as
37 uA/MHz

EFM32TG11 Common Specs

  • ARM Cortex-M0+ CPU platform
  • 48 MHz
  • Up to 128 kB flash program memory
  • Up to 32 kB RAM data memory
  • 37 μA/MHz in Active Mode (EM0)
  • 1.30 μA sleep with RTCC and RAM
  • Autonomous peripherals in sleep
  • DMA and peripheral reflex system
  • LESENSE
  • Advanced security with SMU, TRNG, AES, ECC, SHA
  • UART, USART, I²C, SPI, CAN
  • Up to 67 General Purpose I/O Pins
  • Segment LCD Controller with up to 8 × 32 segments
  • -40 °C to 125 °C TJ temperature grade
  • 1.8 V to 3.8 V single power supply
  • Packages:
    • 32-pin QFN (5 mm x 5 mm)
    • 48-pin TQFP (7 mm x 7 mm)
    • 64-pin QFN (9 mm x 9 mm)
    • 64-pin TQFP (10 mm x 10 mm)
    • 80-pin QFN (9 mm x 9 mm)
    • 80-pin TQFP (12 mm x 12 mm)

Status

Find the Right EFM32TG11 Device 52 Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close