USBXpress USB Bridges Common Specs
- No firmware development required
- Simple GUI-based Xpress configurator
- Integrated USB transceiver; no external resistors required
- Integrated clock; no external crystal required
- USB 2.0 full-speed compatible
- Data transfer rates up to 3 Mbaud
- USB battery charger detection (USB BCS 1.2 specification)
- Remote wakeup for waking a suspended host
- Low operating current: 9.5 mA
- Royalty-free Virtual COM port drivers
Find the Right CP2102N Device
Select Columns
Part Number | Interface | Dig I/O Pins | Package Type | Package Size (mm) | Battery Charge Detection |
---|---|---|---|---|---|
USB to UART Bridge | 4 | QFN20 | 3x3 | ||
USB to UART Bridge | 4 | QFN24 | 4x4 | ||
USB to UART Bridge | 7 | QFN28 | 5x5 |
Sort A -> Z
Sort Z -> A
Filter by values...
CP2102N USBXpress Bridge Development Kit
The CP2102N-EK kit is designed to showcase the various features of the CP2102N USBXpress devices. These highly-integrated USB-to-UART bridge controllers provide a simple solution for updating RS-232 designs to USB using a minimum of components and PCB space. By eliminating the need for complex firmware and driver development, the CP2102N devices enable quick USB connectivity with minimal development effort.
CP2102N USBXpress Bridge Development Kit
The CP2102N-EK kit is designed to showcase the various features of the CP2102N USBXpress devices. These highly-integrated USB-to-UART bridge controllers provide a simple solution for updating RS-232 designs to USB using a minimum of components and PCB space. By eliminating the need for complex firmware and driver development, the CP2102N devices enable quick USB connectivity with minimal development effort.