SLWSTK6021A
MSRP $193.00
MSRP $193.00
OVERVIEW
Kit Contents
- 1x BRD4002A Wireless Starter Kit Mainboard
- 1x BRD4182A EFR32xG22 2.4 GHz +6 dBm
5x5 mm QFN40 Radio Board - 1x BRD4183A EFR32xG22 2.4 GHz +6 dBm
4x4 mm QFN32 Radio Board - 1x 10-pin 1.27 mm IDC debug cable
- Getting Started Card
Kit Features
- Advanced Energy Monitor
- Packet Trace Interface
- Virtual COM port
- SEGGER J-Link on-board debugger
- External device debugging
- Ethernet and USB connectivity
- Low power 128 x 128 pixel Memory LCDTFT
- User LEDs / pushbuttons
- 20-pin 2.54 mm EXP header
- Breakout pads for Wireless SoC I/O
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
---|---|---|---|---|---|---|---|---|---|---|
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
256 | 32 | 19 | ||||||||
512 | 32 | 6 | ||||||||
512 | 32 | 6 |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.