EFR32MG13 Series 1 Module Common Specs
- Adds 802.15.4 Mesh connectivity to any design easily and fast
- Adds dynamic multiprotocol connectivity (Zigbee + Bluetooth) to any design easily and fast
- Supports high throughput, long range, and regular Bluetooth LE PHYs
- Requires a total PCB area of 51 mm2 only, including antenna clearance
- Eliminates need for RF design expertise
- Contains all necessary external components, including antenna
- Comes with regulatory RF compliance certifications
- Works with industry-proven, certified stacks and development tools from Silicon Labs
- Supports stand-alone and network co-processor (NCP) operation
- Provides easy migration path to discrete Mighty Gecko SoC if applicable
- Enables rapid time-to-market
Find the Right EFR32MG13 Series 1 Device
Select Columns
Part Number | Pricing | MCU Core | Flash | RAM | Radio | Output Power Range (dBm) | Antenna | Package Size (mm) | Wireless Standards |
---|---|---|---|---|---|---|---|---|---|
1K @ US$13.75 | ARM Cortex-M4 | 512 | 64 | 2.4 GHz | -30 10 | RF Pin | 6.5×6.5×1.4 | Zigbee Thread Bluetooth 5 Dynamic Multiprotocol | |
1K @ US$13.98 | ARM Cortex-M4 | 512 | 64 | 2.4 GHz | -30 19 | Built-in | 12.9×17.8×2.3 | Zigbee Thread Bluetooth 5 Dynamic Multiprotocol | |
1K @ US$13.1 | ARM Cortex-M4 | 512 | 64 | 2.4 GHz | -30 10 | Built-in | 12.9×17.8×2.3 | Zigbee Thread Bluetooth 5 Dynamic Multiprotocol | |
1K @ US$14.84 | ARM Cortex-M4 | 512 | 64 | 2.4 GHz | -30 19 | Built-in | 6.5×6.5×1.4 | Zigbee Thread Bluetooth 5 Dynamic Multiprotocol | |
1K @ US$14.66 | ARM Cortex-M4 | 512 | 64 | 2.4 GHz | -30 19 | RF Pin | 6.5×6.5×1.4 | Zigbee Thread Bluetooth 5 Dynamic Multiprotocol | |
1K @ US$13.93 | ARM Cortex-M4 | 512 | 64 | 2.4 GHz | -30 10 | Built-in | 6.5×6.5×1.4 | Zigbee Thread Bluetooth 5 Dynamic Multiprotocol |
Sort A -> Z
Sort Z -> A
Filter by values...
MGM13P12 Zigbee and Thread Module +18 dBm Radio Board
The MGM13P12 +18 dBm SLWRB4306D wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.
MGM13P12 Zigbee and Thread Module +18 dBm Radio Board
The MGM13P12 +18 dBm SLWRB4306D wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit.