EFR32MG21 Series 2 Multiprotocol Wireless SoC

EFR32MG21 devices bring high performance, low power and secure solutions to the IoT. Designed to increase processing capability, improve RF performance and lower active current, EFR32MG21 devices are 2.4 GHz wireless SoCs optimized for line-powered Zigbee, Thread and Bluetooth mesh applications, including connected lighting, gateways, voice assistants and smart metering.

The EFR32MG21 family of SoCs includes an integrated security subsystem and devices that can take advantage of Secure Vault technologies. Secure Vault delivers leading security software features with physically unclonable function (PUF) hardware technology to greatly reduce the risk of IoT security breaches and compromised intellectual property

With better than -104.3 dBm sensitivity for both 802.15.4 and Bluetooth Long Range and up to +20 dBm output power, EFR32MG21 provides a robust RF link to ensure reliable communications. EFR32MG21 uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.

Ideal applications
Lighting and voice assistants
Highest level of IoT Security
Secure Vault

EFR32MG21 Common Specs

Zigbee and Thread Radio

  • 2.4 GHz IEEE 802.15.4
  • 250 kbps O-QPSK DSSS
  • Excellent Receive Sensitivity:
    • -104.3 dBm @ 250 kbps O-QPSK DSSS
  • Programmable Output Power: +20 dBm
  • Active Mode RX: 9.4 mA
  • Active Mode TX: 9.9 mA @ 0 dBm
  • Active Mode TX: 34.9 mA @ 10 dBm

Bluetooth® Low Energy Radio

  • Compatible with Bluetooth 5, Bluetooth 5.1 and Bluetooth mesh specification
  • Excellent Receive Sensitivity:
    • -105 dBm sensitivity @ 125 kbps GFSK
    • -97.1 dBm sensitivity @ 1 Mbps GFSK
    • -94 dBm sensitivity @ 2 Mbps GFSK
  • Programmable Output Power: Up to +20 dBm
  • 8.8 mA RX current @ 2.4 GHz (1 Mbps GFSK)
  • 9.4 mA RX current @ 2.4 GHz (250 kbps O-QPSK DSSS)
  • 9.9 mA TX current @ 0 dBm output power at 2.4 GHz
  • 34.9 mA TX current @ 10 dBm output power at 2.4 GHz

Rich Analog and Digital Peripherals

  • 12-bit 1 Msps SAR Analog to Digital Converter (ADC)
  • Analog Comparators (ACMP)
  • 8 Channel DMA Controller
  • Peripheral Reflex System (PRS)
  • PTA (Packet Traffic Arbitration) for Wi-Fi Coexistence
  • 16-bit Timer/Counters
    • 3 Compare/Capture/PWM channels per Timer
  • 32-bit Timer/Counter
    • 3 Compare/Capture/PWM channels per Timer
  • 32-bit Real Time Counter
  • 24-bit Low Energy Timer for waveform generation
  • Watchdog Timers
  • Universal Synchronous/Asynchronous Receiver/Transmitter (UART/SPI/SmartCard(ISO 7816)/IrDA/I2S)
  • 2C interface with SMBus support
  • Up to 20 General Purpose I/O pins
    • Output state retention and asynchronous interrupts

Powerful MCU & Memory Options

  • ARM® Cortex®-M33
    • DSP and Floating Point Unit
  • Up to 80 MHz Clock Speed
  • Low Active Mode Current: 50.9 µA/MHz
  • Up to 1024 kB of Programmable Flash
  • Up to 96 kB RAM

Package Options

  • QFN32 (4 mm x 4 mm)

You can start developing Matter solutions using the EFR32MG21 Series 2 SoCs

Status

Find the Right EFR32MG21 Device Select Columns
Select Columns
Part Number Pricing MCU Core Frequency (MHz) Flash RAM Secure Vault Cryptography Output Power Range (dBm) Receive Sensitivity GPIO RX Current (mA) UART USART I²C SPI I²S ADC Comparators Timers (16-bit) Temperature Range ºC Package Type Package Size (mm) Wireless Standards Multiprotocol
1K @ US$3.77 ARM Cortex-M33 80 1024 96 Base AES-256 ECC SHA-1 SHA-2 -20 10 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 3 3 2 3 3 12-bit, SAR, 1 Msps 2 7 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$2.95 ARM Cortex-M33 80 512 64 Base AES-256 ECC SHA-1 SHA-2 -20 10 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 3 3 2 3 3 12-bit, SAR, 1 Msps 2 7 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$3.27 ARM Cortex-M33 80 768 64 Base AES-256 ECC SHA-1 SHA-2 -20 10 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 3 3 2 3 3 12-bit, SAR, 1 Msps 2 7 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$4.32 ARM Cortex-M33 80 1024 96 Base AES-256 ECC SHA-1 SHA-2 -20 20 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 3 3 2 3 3 12-bit, SAR, 1 Msps 2 7 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$3.49 ARM Cortex-M33 80 512 64 Base AES-256 ECC SHA-1 SHA-2 -20 20 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 3 3 2 3 3 12-bit, SAR, 1 Msps 2 7 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$3.81 ARM Cortex-M33 80 768 64 Base AES-256 ECC SHA-1 SHA-2 -20 20 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 3 3 2 3 3 12-bit, SAR, 1 Msps 2 7 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$4.09 ARM Cortex-M33 80 1024 96 High AES-128 AES-256 ECC SHA-1 SHA-2 -20 10.5 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 0 3 2 0 3 12-bit, SAR, 1 Msps 2 2 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$3.27 ARM Cortex-M33 80 512 64 High AES-128 AES-256 ECC SHA-1 SHA-2 -20 10.5 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 0 3 2 0 3 12-bit, SAR, 1 Msps 2 2 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$3.57 ARM Cortex-M33 80 768 64 High AES-128 AES-256 ECC SHA-1 SHA-2 -20 10.5 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 0 3 2 0 3 12-bit, SAR, 1 Msps 2 2 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$3.81 ARM Cortex-M33 80 512 64 High AES-128 AES-256 ECC SHA-1 SHA-2 -20 20 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 0 3 2 0 3 12-bit, SAR, 1 Msps 2 2 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$4.13 ARM Cortex-M33 80 768 64 High AES-128 AES-256 ECC SHA-1 SHA-2 -20 20 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 0 3 2 0 3 12-bit, SAR, 1 Msps 2 2 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic
1K @ US$2.62 ARM Cortex-M33 80 512 64 Mid AES-128 AES-256 ECC SHA-1 SHA-2 -20 20 -104.3 (250 kbps O-QPSK DSSS) 20 9.4 0 3 0 0 3 12-bit, SAR, 1 Msps 0 3 -40 125 QFN32 4x4 Thread Zigbee Bluetooth Switched Programmable Dynamic

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close