Overview
Electric Vehicle Supply Equipment (EVSE) is essential for the growing adoption of electric vehicles (EVs). As the market expands, it is crucial to understand the different solutions available for residential and commercial charging, ranging from AC to DC. This application note aims to provide a comprehensive overview of these solutions, highlighting the degrees of various use cases and introducing the concept of Vehicle-to-Grid (V2G) technology.
Residential Charging Solutions
Residential EVSE solutions primarily focus on convenience and accessibility for individual users. These solutions typically involve AC charging, which is suitable for overnight charging at home. Our portfolio includes a variety of options to cater to different needs, ensuring that users can find the most suitable solution for their specific requirements. Additionally, several wireless technologies are suitable for residential EVSE, including:
- Wi-Fi: Provides reliable connectivity for home charging stations, allowing users to monitor and control their EVSE remotely.
- Matter Protocol: Integrating the Matter over Wi-Fi for residential EV charging enhances connectivity and interoperability, enabling features like load control, time-of-use optimization, and cost optimization through Energy Management clusters.
- Bluetooth Low Energy (BLE): Offers a cost-effective solution for short-range communication between the EVSE and the user's smartphone or other devices.
- Sub-GHz RF Mesh / Wi-SUN (Wireless Smart Ubiquitous Network): Ensures robust communication over extended distances, making them perfect for outdoor installations, basements in urban canyons.
Commercial Charging Solutions
Commercial EVSE solutions are designed to support larger installations, such as community garages, parking lots, and other public spaces. These solutions often involve AC charging for high-volume usage. Wi-SUN FAN (Field Area Network) technology addresses a subset of these installations, providing reliable connectivity and management for large commercial setups. Additionally, there are options for large DC deployments, which, although lower in volume, offer robust solutions for specific use cases. These DC installations may also utilize wired or cellular connections to ensure optimal performance.
Integrating smart EV charging stations using Wi-SUN technology into a unified smart city network offers numerous benefits. This unified network can encompass smart streetlighting, traffic signaling, smart parking, and more, creating a cohesive and efficient urban environment.
Key Benefits
- Unified Connectivity: Wi-SUN FAN provides a robust mesh network that ensures reliable communication across various smart city applications. This unified connectivity allows seamless integration of EV charging stations with other smart infrastructure like streetlights, traffic signals, and parking systems.
- Optimized Resource Management: By integrating EV charging stations with smart streetlighting and traffic signaling, cities can optimize energy usage and reduce operational costs. For example, streetlights can dim during low traffic periods, and EV chargers can operate during off-peak hours, balancing the load on the electrical grid.
- Enhanced User Experience: A unified network enables real-time monitoring and control of various services. Drivers can receive notifications about available parking spots, optimal charging times, and traffic conditions, enhancing convenience and reducing congestion.
- Scalability and Flexibility: Wi-SUN FAN's mesh network allows easy scalability, accommodating the growing number of EVs and other smart devices. This flexibility is crucial for expanding smart city infrastructure without significant additional costs.
- Interoperability: Wi-SUN FAN supports open standards, ensuring interoperability between different devices and systems. This is essential for creating a cohesive smart city ecosystem where various applications can communicate and work together efficiently.
Vehicle-to-Grid (V2G) Technology
V2G technology is an innovative approach that allows EVs to interact with the power grid, providing benefits such as energy storage and grid stabilization. By integrating V2G capabilities into our EVSE solutions, we can enhance the overall efficiency and sustainability of the charging infrastructure. This technology is particularly relevant for commercial installations, where the aggregated energy from multiple EVs can significantly impact grid management.
Silicon Labs’ Support for EVSE Systems
Silicon Labs offers comprehensive solutions for Electric Vehicle Supply Equipment (EVSE) systems, leveraging Wi-Fi, Matter, Bluetooth Low Energy (BLE), Proprietary RF, and Wi-SUN technologies to cater to both home and commercial installations. These solutions ensure robust wireless connectivity, enabling efficient and secure communication between EV chargers and the power grid. Silicon Labs' solutions include industry-leading RF performance, energy efficiency, and a strong focus on security, which collectively help device makers create innovative, reliable, and secure EV charging solutions.
Find the Right Products



Additional Products and Services
Machine Learning
Silicon Labs offers ML development tools for any level of experience and suited to your specific application.
Security
To stay secure, device makers need an underlying security platform in the hardware, software, network, and cloud.
CPMS
Custom Part Manufacturing Service allows customization of wireless SoCs, modules, and MCUs at the factory.
SDK Support
Reduce your software development costs by having support for critical security patches and bug fixes for up to 10 years.
Resources
Additional Resources and Documentation
Community
Browse technical support forums, knowledge base articles and example code.
Software Reference Documentation
Develop and prototype smarter. Get to market faster.
GitHub
Explore repositories and sample code libraries from Silicon Labs