Gecko SDK

The Silicon Labs Gecko SDK (GSDK) is a single integrated package of 32-bit IoT product software development kits (SDKs) and Gecko platform. It is the primary tool for development in the Silicon Labs IoT Software ecosystem. It provides many powerful features to offer a seamless experience which includes ultra-low power consumption, strong network reliability, Industry-leading ability to support a large number of nodes, and abstraction of complex requirements like multiprotocol and pre-certification. The GSDK is covered by one of several different licenses with the default license of Master Software License Agreement (MSLA). Silicon Labs also extends over-the-air (OTA) software and security updates to remotely update the devices, minimize the maintenance cost and improve the end-user product experience.

An archive of all release notes associated with the latest version of the GSDK can be found here.



Gecko SDK Release Notes (4.4.5.0)

Latest Release - Q4/2024  (October 2024)

Gecko Platform Version 4.4.5.0

  • Targeted quality improvements and bug fixes
Release Date Release Notes
2024  2024/10 Version 4.4.5.0 
2024/08 Version 4.4.4.0 
2024/07 Version 4.2.6.0 
2024/05 Version 4.4.3.0 
2024/04 Version 4.4.2.0 
2024/03 Version 4.3.3.0 
2024/02 Version 4.4.1.0 
2024/01 Version 4.2.5.0 
2023 2023/12 Version 4.4.0.0 
2023/10 Version 4.3.2.0 
2023/08 Version 4.2.4.0 
2023/07 Version 4.3.1.0 
2023/06 Version 4.1.5.0 
2023/06 Version 4.3.0.0 
2023/05 Version 4.2.3.0 
2023/03 Version 4.2.2.0 
2023/02 Version 4.2.1.0 
2023/01 Version 4.1.4.0 


32-bit MCU Version 6.6.5.0

  • Underlying platform changes only


Bluetooth Version 8.2.0.0

  • Bluetooth
    • Targeted quality improvements and bug fixes
  • Multiprotocol
    • Targeted quality improvements and bug fixes

 

Release Date Release Notes
2024 2024/10 Version 7.2.0.0 
2024/09 Version 8.2.0.0 
2024/08 Version 7.1.2.0 
2024/07 Version 5.1.4.1 
2024/06 Version 8.0.0.0 
2024/05 Version 7.1.1.0 
2024/04 Version 7.1.0.0 
2024/03 Version 6.3.0.0 
2024/02 Version 7.0.1.0 
2024/01 Version 5.1.4.0 
2023 2023/12 Version 7.0.0.0 
2023/10 Version 6.2.0.0 
2023/08 Version 5.1.3.0 
2023/07 Version 6.1.0.0 
2023/06 Version 4.2.3.0 
2023/06 Version 6.0.0.0 
2023/05 Version 5.1.2.0 
2023/03 Version 5.1.1.0 
2023/02 Version 5.1.0.0 
2023/01 Version 4.2.2.0 


Bluetooth Location Services Version 8.2.0.0

  • Targeted quality improvements and bug fixes
Release Date Release Notes
2024 2024/10 Version 7.2.0.0 
2024/09 Version 8.2.0.0 
2024/08 Version 7.1.2.0 
2024/07 Version 5.1.4.1 
2024/06 Version 8.0.0.0 
2024/05 Version 7.1.1.0 
2024/04 Version 7.1.0.0 
2024/03 Version 6.3.0.0 
2024/02 Version 7.0.1.0 
2024/01 Version 5.1.4.0 
2023 2023/12 Version 7.0.0.0 
2023/10 Version 6.2.0.0 
2023/08 Version 5.1.3.0 
2023/07 Version 6.1.0.0 
2023/06 Version 4.2.3.0 
2023/06 Version 6.0.0.0 
2023/05 Version 5.1.2.0 
2023/02 Version 5.1.1.0 
2023/01 Version 4.2.2.0 


Bluetooth Mesh Version 7.0.2.0

  • Targeted quality improvements and bug fixes
Release Date Release Notes
2024
2024/10 Version 6.1.3.0 
2024/09 Version 7.0.2.0 
2024/08 Version 6.1.2.0 
2024/07 Version 4.2.4.0 
2024/06 Version 7.0.0.0 
2024/05 Version 6.1.1.0 
2024/04 Version 6.1.0.0 
2024/03 Version 5.0.3.0 
2024/02 Version 6.0.1.0 
2024/01 Version 4.2.3.0 
2023 2023/12 Version 6.0.0.0 
2023/10 Version 5.0.2.0 
2023/08 Version 4.2.2.0 
2023/07 Version 5.0.1.0 
2023/06 Version 3.0.5.0 
2023/06 Version 5.0.0.0 
2023/05 Version 4.2.1.0 
2023/03 Version 4.2.0.0 


Bluetooth Mesh ADK Version 7.0.2.0

  • Targeted quality improvements and bug fixes
Release Date Release Notes
2024 2024/10 Version 6.0.5.0 
2024/09 Version 7.0.2.0 
2024/08 Version 6.0.4.0 
2024/07 Version 4.2.4.0 
2024/06 Version 7.0.0.0 
2024/05 Version 6.0.3.0 
2024/04 Version 6.0.2.0 
2024/03 Version 5.0.3.0 
2024/02 Version 6.0.1.0 
2024/01 Version 4.2.3.0 
2023 2023/12 Version 6.0.0.0 
2023/08 Version 4.2.2.0 
2023/07 Version 5.0.1.0 
2023/06 Version 3.0.5.0 
2023/06 Version 5.0.0.0 
2023/05 Version 4.2.1.0 
2023/03 Version 4.2.0.0 


OpenThread Version 2.5.2.0

  • OpenThread
    • Targeted quality improvements and bug fixes
  • Multiprotocol
    • Targeted quality improvements and bug fixes
Release Date Release Notes
2024 2024/09 Version 2.5.2.0 
2024/08 Version 2.4.4.0 
2024/07 Version 2.2.6.0 
2024/06 Version 2.5.0.0 
2024/05 Version 2.4.3.0 
2024/04 Version 2.4.2.0 
2024/03 Version 2.3.3.0 
2024/02 Version 2.4.1.0 
2024/01 Version 2.2.5.0 
2023 2023/12 Version 2.4.0.0 
2023/10 Version 2.3.2.0 
2023/08 Version 2.2.4.0 
2023/07 Version 2.3.1.0 
2023/06 Version 2.1.5.0 
2023/06 Version 2.3.0.0 
2023/05 Version 2.2.3.0 
2023/03 Version 2.2.2.0 
2023/02 Version 2.2.1.0 
2023/01 Version 2.1.4.0 


Proprietary Flex Version 3.8.2.0

  • RAIL Apps and Library:
    • Targeted quality improvements and bug fixes
  • Connect Apps and Stack:
    • Targeted quality improvements and bug fixes
Release Date Release Notes
2024 2024/10 Version 3.7.5.0 
2024/09 Version 3.8.2.0 
2024/08 Version 3.7.4.0 
2024/07 Version 3.5.6.0 
2024/06 Version 3.8.0.0 
2024/05 Version 3.7.3.0 
2024/04 Version 3.7.2.0 
2024/03 Version 3.6.3.0 
2024/02 Version 3.7.1.0 
2024/01 Version 3.5.5.0 
2023 2023/12 Version 3.7.0.0 
2023/10 Version 3.6.2.0 
2023/08 Version 3.5.4.0 
2023/07 Version 3.6.1.0 
2023/06 Version 3.4.5.0 
2023/06 Version 3.6.0.0 
2023/05 Version 3.5.3.0 
2023/03 Version 3.5.2.0 
2023/02 Version 3.5.1.0 
2023/01 Version 3.4.4.0 


USB Device Stack 1.3.0.0

  • Underlying platform changes only
Release Date Release Notes
2024 2024/08 Version 1.2.3.0 
2024/06 Version 1.3.0.0 
2024/05 Version 1.2.2.0 
2024/04 Version 1.2.1.0 
2023 2023/12 Version 1.2.0.0 
2023/06 Version 1.1.2.0 
2023/02 Version 1.1.1.0 


Wi-SUN Version 2.2.0.0

  • Wi-SUN Stack:
    • Targeted quality improvements and bug fixes
  • Wi-SUN Applications:
    • Targeted quality improvements and bug fixes
Release Date Release Notes
2024 2024/10 Version 1.10.3.0 
2024/09 Version 2.2.0.0 
2024/08 Version 1.10.2.0 
2024/06 Version 2.0.0.0 
2024/05 Version 1.10.1.0 
2024/04 Version 1.10.0.0 
2024/03 Version 1.7.2.0 
2024/01 Version 1.9.0.0 
2023 2023/12 Version 1.8.0.0 
2023/10 Version 1.7.1.0 
2023/07 Version 1.7.0.0 
2023/06 Version 1.6.0.0 
2023/05 Version 1.5.2.0 
2023/03 Version 1.5.1.0 
2023/02 Version 1.5.0.0 


Zigbee EmberZNet Version 8.0.2.0

  • Zigbee
    • Targeted quality improvements and bug fixes
  • Multiprotocol
    • Targeted quality improvements and bug fixes
Release Date Release Notes
2024 2024/10 Version 7.4.5.0 
2024/09 Version 8.0.2.0 
2024/08 Version 7.4.4.0 
2024/07 Version 7.2.6.0 
2024/06 Version 8.0.0.0 
2024/05 Version 7.4.3.0 
2024/04 Version 7.4.2.0 
2024/03 Version 7.3.3.0 
2024/02 Version 7.4.1.0 
2024/01 Version 7.2.5.0 
2023 2023/12 Version 7.4.0.0 
2023/10 Version 7.3.2.0 
2023/08 Version 7.2.4.0 
2023/07 Version 7.3.1.0 
2023/06 Version 7.1.5.0 
2023/06 Version 7.3.0.0 
2023/05 Version 7.2.3.0 
2023/03 Version 7.2.2.0 
2023/02 Version 7.2.1.0 
2023/01 Version 7.1.4.0 


Z-Wave and Z-Wave Long Range 700/800 SDK 7.22.2.0

  • Self-certified according to the approved 2024A Specification test suite
  • User Credential Command Class implementation is adapted based on the state of the Z-Wave Specification at the time of the 7.22.2 GA release, which may change until the 2024-B1 Z-Wave Specification release
  • 7.22.0 GA is officially certified according to the approved 2023B Specification test suite and can be selected on Z-Wave Alliance Certification Portal for End Device product certification

Wireless SDKs

The following components are available as part of Simplicity Studio.

Explore the portfolio of Wireless IoT protocol SDKs

Close
Loading Results
Close