Overview
The WGM110 Wi-Fi Software contains a complete Software Development Kit for developing Wi-Fi IoT applications. It includes all of the software tools needed to deliver your application on time. Take advantage of the free SDK, flexible and easy-to-use APIs and device firmware upgrades capabilities. The SDK contains several application and BGScript examples, which are perfect to be used as a starting point for your own application. Extensive API documentation and user guides are included to ensure you get a smooth start.
Wi-Fi Software Features and Benefits
Features | Benefits | |
---|---|---|
Flexible, Easy-to-Use APIs | BGScript scripting for standalone operation, Network Co-Processor Mode with host MCU, SW API compatible with WF121 Wi-Fi module ans API documentation and user guides | |
Free SDK and Tools | Example applications and scripts, BGLib ANSI C source code API library for network co-processor mode, BGScript development tools, and BGTool PC application for BGAPI commands | |
Device Firmware Upgrades | Stay up to date with the latest features |
Downloads
Download and Install Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your wireless systems. Choose your software package below.
GitHub
Silicon Labs wireless IoT SDKs and code examples are also available for download on GitHub.
VS Code IDE Support
In addition to the Simplicity Studio IDE, we also support VS Code that can be used in companion with all of our unique development tools.
Tech Docs
- UG161: WGM110 Wi-Fi ® Module Configuration Guide v1.49/16/2021
- UG170: Wizard Gecko BGScript™ User's Guide v1.29/16/2021
- Wizard Gecko SDKv1.2.09/16/2021
Community & Support
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.