Overview
Z-Wave Controller Development Kit offers you the resources and assets to develop feature-rich, IoT-enabled Z-Wave Controllers.
Z-Wave Controller (Z-Ware) API Features and Benefits
Features | Benefits | |
---|---|---|
Network initialization | Acquire Z/IP router IP address | |
Network creation and tear down | Create a network with controller and one or more additional nodes | |
Interface monitor/control | Traverse nodes and offers interface for control and callbacks for monitoring | |
Node identification | Classify and identify nodes by function | |
Grouping | Group for the application-specific purpose | |
Sleeping nodes | Queue commands for sleeping nodes | |
Firmware update | Update node firmware | |
Polling facility | Poll node status | |
Device specific configuration and information database | Database of command classes preserving backwards compatibility | |
Network and client preference storage | Store and retrieve network and client-specific preferences and configurations |
Key Benefits of Z-IP Gateway*
Features
IP applications reach Z-Wave nodes via IP addresses
Z/IP Packets from LAN IP applications are terminated and forwarded as Z-Wave commands to Z-Wave Nodes
Z-Wave nodes are identified by IPv6 and IPv4 host addresses
Resource & Service Discovery (mDNS)
Remote Access and Configuration
Z-Wave SmartStart Auto-inclusion
Z-Wave Security 2 support
Features
Z-Wave Mailbox Service – Support for Non-Listening nodes
Installation and Maintenance framework
Firmware Update of Z-Wave module attached to the Z/IP Gateway
Migration to Z/IP Gateway from non-Z/IP Gateways
Back-up/Recover of Z-Wave network and product data
*The Z/IP gateway is a free reference design intended for development and demonstration purposes only. It is provided as is, with no warranties. Customers are advised to conduct security and compliance testing of all gateways during the product design process.
Downloads
Download Simplicity Studio
Access the latest version of the 700 series Z-Wave controller software development kit by downloading Simplicity Studio.
GitHub
Silicon Labs wireless IoT SDKs and code examples are also available for download on GitHub.
VS Code IDE Support
In addition to the Simplicity Studio IDE, we also support VS Code that can be used in companion with all of our unique development tools.
Tech Docs
Gecko SDK Release Notes (4.4.6.0)
Latest Release - Q1/2025 (February 2025)
Z-Wave and Z-Wave Long Range 700/800 SDK 7.21.6.0 is certified according to the approved 2023B Specification test suite
- Targeted quality improvements and bug fixes
- Fixed an issue introduced in 7.21.4 impacting the effectiveness of a wake-up beam targeted at a FLiRS device
- For Series 800 products, it is highly recommended to move to the Simplicity SDK release stream
Release | Date | Release Notes |
---|---|---|
2025 | 2025/02 | Version 7.21.6.0 ![]() |
2025/01 | Version 7.19.8.0 ![]() |
|
2024 | 2024/10 | Version 7.21.5.0 ![]() |
2024/08 | Version 7.21.4.0 ![]() |
|
2024/05 | Version 7.21.3.0 ![]() |
|
2024/04 | Version 7.21.2.0 ![]() |
|
2024/03 | Version 7.20.3.0 ![]() |
|
2024/02 | Version 7.21.1.0 ![]() |
|
2024/01 | Version 7.19.5.0 ![]() |
Gecko Platform Version 4.4.6.0
Peripherals
- New API names introduced for low-level drivers (with compatibility layer for old names)
Services
- APIs for accessing value of tokens added to Token Manager
CPC
- NVM3 module, enabling Host access to Secondary device's non-volatile memory, released at production quality
- CPC Primary, for use with MCU Hosts, released at Experimental quality
- Numerous optimizations and performance improvements made
Security
- Mbed TLS upgraded (to version 3.5.0)
RAIL
- Several new features added for EFR32xG25 devices, including a new component for selecting modulations supported by the software modem
- Support added for several new PHYs, including Sidewalk PHYs on EFR32xG23 and EFR32xG28
Other Components
- Compilers upgraded (to GCC 12.2.1 and IAR 9.40.1)
Release | Date | Release Notes |
---|---|---|
2025 | 2025/02 | Version 4.4.6.0 ![]() |
2025/01 | Version 4.2.7.0 ![]() |
|
2024 | 2024/10 | Version 4.4.5.0 ![]() |
2024/08 | Version 4.4.4.0 ![]() |
|
2024/07 | Version 4.2.6.0 ![]() |
|
2024/05 | Version 4.4.3.0 ![]() |
|
2024/04 | Version 4.4.2.0 ![]() |
|
2024/03 | Version 4.3.3.0 ![]() |
|
2024/02 | Version 4.4.1.0 ![]() |
|
2024/01 | Version 4.2.5.0 ![]() |
- Software Release Notev7.18.3.06/12/2023
- Software Release Notes8/12/2024
- Software Release Notesv7.22.17/24/2024
- Z-wave Release Notesv7.21.0.012/13/2023
Community & Support
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Z-Wave Certification
Certification of devices to Z-Wave standards is required.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.