Simplicity Studio Version 4
Looking for latest version, explore Simplicity Studio Version 5.
Download the Full Online Installer Version of Simplicity Studio 4
System Requirements
Operating Systems
Operating System | Tested Version |
Windows | Windows 10 (64-bit) |
macOS | 10.14 Mojave |
Linux | Ubuntu 18.04 LTS |
Hardware
Hardware Component | Item |
CPU | 1 GHz or better |
Memory | 1 GB RAM minimum, 8 GB recommended for Wireless Protocol development |
Disk Space | 600 MB disk space for minimum FFD installation 7 GB for Wireless Dynamic Protocol support |
Gecko SDK Release Notes (2.7.10.0)
Latest Release - Q3/2021 (Updated August 2021)
Bluetooth Version 2.13.10.0
- Adds directional priority PTA support for Wi-Fi Coexistance
- Updates to the Bluetooth Mobile app
- NVM3 support on EFR32[B|M]G1x devices
- New part support - EFR32[B/M]G22 and Thunderboard EFR32BG22
- Bluetooth 5.2 compliance
Releases | Date | Release Notes |
---|---|---|
2021 | 2021/08 | Version 2.13.10.0 ![]() |
2021/03 | Version 2.13.9.0 ![]() |
|
2020 | 2020/10 | Version 2.13.8.0 ![]() |
2020/08 | Version 2.13.7.0 ![]() |
|
2020/07 | Version 2.13.6.0 ![]() |
|
2020/05 | Version 2.13.6.0 ![]() |
|
2020/05 | Version 2.13.5.0 ![]() |
|
2020/04 | Version 2.13.4.0 ![]() |
|
2020/03 | Version 2.13.3.0 ![]() |
|
2020/02 | Version 2.13.2.0 ![]() |
|
2020/01 | Version 2.13.1.0 ![]() |
|
2019 | 2019/12 | Version 2.13.0.0 ![]() |
2019/11 | Version 2.12.4.0 ![]() |
Bluetooth Mesh Version 1.7.5.0
- New part support – EFR32[B|M]G22 and Thunderboard EFR32BG22
- Time model API and documentation
- Scheduler model API and documentation
Releases | Date | Release Notes |
---|---|---|
2021 | 2021/08 | Version 1.7.5.0 ![]() |
2021/03 | Version 1.7.4.0 ![]() |
|
2020 | 2020/12 | Version 1.7.3.0 ![]() |
2020/11 | Version 1.7.2.0 ![]() |
|
2020/10 | Version 1.7.1.0 ![]() |
|
2020/06 | Version 1.7.0.0 ![]() |
|
2020/05 | Version 1.6.3.0 ![]() |
|
2020/04 | Version 1.6.2.0 ![]() |
|
2019 | 2019/12 | Version 1.6.0.0 ![]() |
2019/12 | Version 1.5.3.0 ![]() |
Gecko Platform Version 2.7.10.0
- RAIL Library
- Added support for a mode to select the best PA for a given power level
- Added support for new IEEE 802.15.4G-2012 features
- mbed TLS
- Added AES-GCM support for Series-2
- Updated mbed TLS library to version 2.7.12
- Gecko Bootloader
- Added certificate support
- Added EZSP GPIO plugin
- Added EUART driver
- Other Gecko Platform Software
- Updated LwIP package to version 2.1.2
Releases | Date | Release Notes |
---|---|---|
2021 | 2021/08 | Version 2.7.10.0 ![]() |
2021/03 | Version 2.7.9.0 ![]() |
|
2020 | 2020/10 | Version 2.7.8.0 ![]() |
2020/08 | Version 2.7.7.0 ![]() |
|
2020/05 | Version 2.7.6.0 ![]() |
|
2020/05 | Version 2.7.5.0 ![]() |
|
2020/04 | Version 2.7.4.0 ![]() |
|
2020/03 | Version 2.7.3.0 ![]() |
|
2020/02 | Version 2.7.2.0 ![]() |
|
2020/01 | Version 2.7.1.0 ![]() |
|
2019 | 2019/12 | Version 2.7.0.0 ![]() |
2019/11 | Version 2.6.4.0 ![]() |
Proprietary Flex Version 2.7.10.0
- Connect Apps and Stack
- New and updated APIs
- RAIL Library
- Added support for new EFR32xG22
- Added support for a mode to select the best PA for a given power level
- Added support for a new IEEE 802.15.4G-2012 features
Releases | Date | Release Notes |
---|---|---|
2021 | 2021/08 | Version 2.7.10.0 ![]() |
2021/03 | Version 2.7.9.0 ![]() |
|
2020 | 2020/10 | Version 2.7.8.0 ![]() |
2020/08 | Version 2.7.7.0 ![]() |
|
2020/05 | Version 2.7.6.0 ![]() |
|
2020/05 | Version 2.7.5.0 ![]() |
|
2020/04 | Version 2.7.4.0 ![]() |
|
2020/03 | Version 2.7.3.0 ![]() |
|
2020/02 | Version 2.7.2.0 ![]() |
|
2020/01 | Version 2.7.1.0 ![]() |
|
2019 | 2019/12 | Version 2.7.0.0 ![]() |
2019/11 | Version 2.6.4.0 ![]() |
Thread Version 2.10.4.0
- DotDot v1.0 Support
- Thread 1.2 DUA + Multicast Support
- Dynamic Multi-Protocol (DMP) Thread + BLE
- Support for MG21 Modules
- MGM210P and MGM210L
*For OpenThread support, see Version 5
Releases | Date | Release Notes |
---|---|---|
2019 | 2019/11 | Version 2.10.4.0 ![]() |
2019/09 | Version 2.10.3.0 ![]() |
|
2019/08 | Version 2.10.2.0 ![]() |
|
2019/07 | Version 2.10.1.0-A ![]() |
|
2019/06 | Version 2.10.0.0 ![]() |
Z-Wave
700 Series
- Z-Wave 700 series module and SoC support
- Z-Wave Plus v2
- Z-Wave SmartStart
- Z-Wave S2 Security Framework
Full Releases | Z-Wave 700 Series Release Notes |
---|---|
Z-Wave SDK | |
2021 | Version 7.13.4 ![]() |
500 Series
- Z-Wave SmartStart
- IMA Support for remote diagnostics
- HomeKit support – Adjunct review R10 passed
- Multicast FLiRS
Releases | Z-Wave 500 Series | |
---|---|---|
Z-Wave SDK Release Notes | Z/IP Gateway* SDK Release Notes | |
2020 | Version 6.82.x ![]() |
Version 2.81.x ![]() |
*The Z/IP gateway is a free reference design intended for development and demonstration purposes only. It is provided as is, with no warranties. Customers are advised to conduct security and compliance testing of all gateways during the product design process.
Zigbee EmberZNet Version 6.7.10.0
- Added support for EFR32MG22 parts
- Adds sample application for Zigbee Alliance TIS/TRP RF testing
- New optimized network steering algorithm
- Limited token set option for Smart Energy CommsHub
- Expanded EZSP Frame Header to support additional frame IDs
Releases | Date | Release Notes |
---|---|---|
2020 | 2021/08 | Version 6.7.10.0 ![]() |
2021/03 | Version 6.7.9.0 ![]() |
|
2020 | 2020/10 | Version 6.7.8.0 ![]() |
2020/08 | Version 6.7.7.0 ![]() |
|
2020/05 | Version 6.7.6.0 ![]() |
|
2020/05 | Version 6.7.5.0 ![]() |
|
2020/04 | Version 6.7.4.0 ![]() |
|
2020/03 | Version 6.7.3.0 ![]() |
|
2020/02 | Version 6.7.2.0 ![]() |
|
2020/01 | Version 6.7.1.0 ![]() |
|
2019 | 2019/12 | Version 6.7.0.0 ![]() |
2019/11 | Version 6.6.4.0 ![]() |
8-bit 8051 MCU Version 4.1.7.0
- VCPXpress 2.0 release
- Replaced compiler_defs.h with si_toolchain.h
Releases | Date | Release Notes | Offline Installers |
---|---|---|---|
2019 | |||
2019/12 | Version 4.1.7.0 ![]() |
![]() ![]() ![]() |
32-bit MCU Version 5.9.10.0
- Integration of sleeptimer service
- New Micrium OS LwIP WFX200 example
Releases | Date | Release Notes |
---|---|---|
2021 | 2021/08 | Version 5.9.10.0 ![]() |
2020 | 2020/10 | Version 5.9.8.0 ![]() |
2020/08 | Version 5.9.7.0 ![]() |
|
2020/05 | Version 5.9.6.0 ![]() |
|
2020/05 | Version 5.9.5.0 ![]() |
|
2020/04 | Version 5.9.4.0 ![]() |
|
2020/03 | Version 5.9.3.0 ![]() |
|
2020/02 | Version 5.9.2.0 ![]() |
|
2020/01 | Version 5.9.1.0 ![]() |
|
2019 | 2019/12 | Version 5.9.0.0 ![]() |
2019/07 | Version 5.8.1 ![]() |