SLSTK3400A

MSRP $124.00

EFM32HG Starter Kit

The low energy SLSTK3400A provides an excellent tool to get familiar with the USB-enabled EFM32HG 32-bit microcontrollers (MCUs), the industry’s most energy-friendly MCU based on the ARM® Cortex®-M0+ processor.

Supported by Simplicity Studio, the starter kit contains sensors and peripherals, touch-buttons, LEDs, Si7021 Digital Relative Humidity and Temperature Sensor, memory LCD, and simplicity header, demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The SLSTK3400A includes AEM (Advanced Energy Monitoring) and the Energy Profiler capabilities allowing real-time energy profiling of your application. This kit has two AEM-channels, one for measuring the current consumption in self-powered mode, and one for monitoring the VBUS-current when the chip is USB-powered.

SLSTK3400A

EFM32HG Starter Kit Features

  • EFM32HG322F64 with 64 kB Flash and 8 kB RAM
  • Advanced Energy Monitoring system for precise current tracking
  • Real-time energy and power profiling
  • Integrated SEGGER J-Link USB debugger/emulator with debug out functionality
  • Can be used as stand-alone debugger/emulator
  • 128 x 128 Pixel Memory LCD
  • 20 pin expansion header
  • Breakout pads for easy access to I/O pins
  • Power sources include USB 
  • 2 user buttons, 2 user LEDs and 2 touch buttons
  • Silicon Labs Si7021 Relative Humidity/Temperature sensor
  • USB device interface
  • Supported by Simplicity Studio
Close
Loading Results
Close