EFM32ZG-STK3200

MSRP $99.00

EFM32ZG Starter Kit

The EFM32ZG-STK3200 provides an excellent tool to get familiar with the EFM32ZG 32-bit microcontrollers (MCUs), the industry’s most energy-friendly MCU based on the ARM® Cortex®-M0+ processor.

Supported by Simplicity Studio, the starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The EFM32ZG-STK3200 features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug, and perform real-time current profiling of your application without using external tools.

MSRP $99.00

 

EFM32ZG Starter Kit Features

  • EFM32ZG222F32 MCU with 32 KB Flash and 4 KB RAM
  • Advanced Energy Monitoring system for precise current tracking
  • Integrated SEGGER J-Link USB debugger/emulator with debug out functionality
  • 20 pin expansion header
  • Breakout pads for easy access to I/O pins

 

  • Power sources include USB
  • 2 user buttons, 2 user LEDs
  • 2 capacitive touchpads
  • Ultra-low-power 128 x 128 pixel Memory-LCD
  • Crystals for LFXO and HFXO: 32.768 kHz and 24.000 MHz
  • Supported by Simplicity Studio

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close