BB52-PK5206B

MSRP $93.00

EFM8 BB52 8-bit MCU Pro Kit

The Silicon Labs EFM8 BB5 Pro Kit, BB52-PK5206B, is an ideal starting point for application development on the EFM8BB52 8-bit Microcontroller family. The board features sensors and peripherals, demonstrating some of the many capabilities of the EFM8BB52 Microcontroller. Additionally, the board is a fully featured debugger and energy monitoring tool that can be used with external applications.

BB52-PK5206B

Kit Contents

  • 1 x BB5x Pro Board
  • Getting started card

Kit Features

  • USB connectivity
  • Advanced Energy Monitor (AEM)
  • SEGGER J-Link on-board debugger
  • Debug Multiplexer supporting external hardware as well as on-board MCU
  • User push buttons and RGB LED
  • Silicon Labs' Si7021 Relative Humidity and Temperature Sensor
  • Ultra-low power 128x128 pixel Memory LCD
  • 8-direction analog joystick
  • 20-pin 2.54 mm header for expansion boards
  • Breakout pads for direct access to I/O pins
  • Power sources include USB and CR2032 coin cell battery

Simplicity Studio Features

  • Energy Profiler
  • Configurator
  • Software examples for every peripheral
  • Software demos using LED, button, and UART
  • Setting breakpoints with register and variable values available to view
Close
Loading Results
Close