The ToolStick University Starter Kit is a complete development platform for MCUniversity course lab exercises. The ToolStick base adapter provides a USB debug interface and data communications path between a Windows PC and the C8051F020 microcontroller. The base adapter is powered from the USB port and also provides power to the University Daughter Card. The C8051F020 microcontroller and application circuitry are located on the daughter card. This kit also includes the Embedded Programming Textbook to accompany the course material.
These tools help develop, download, and debug firmware to the 8051/EFM8 8-bit MCU devices. Now includes an unlimited Keil® PK51 Professional Developer's Kit!
Silicon Labs offers an advanced 8-bit microcontroller studio, available at no charge to developers. These tools unlock the power and flexibility of the 8-bit microcontroller family. These tools help develop, download, and debug firmware to the CP24xx/8051/EFM8 8-bit MCU devices.
Browse our knowledge base articles for information about specific products.
Browse technical questions, share your ideas, and learn more about our latest solutions.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.
Please select at least one column.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.