The Silicon Labs EFM8SB2 Starter Kit is an excellent starting point to evaluate and develop very low power applications on the EFM8SB2 MCUs. These energy-friendly EFM8 MCUs are based on the popular 8051 core and are ideal for IoT systems processing data that comes from the port I/O or sensor inputs. The SLSTK2011A high flash capacity starter kit can be used to evaluate the EFM8SB2 set of devices. The kit is enabled with Advanced Energy Monitor (AEM) that can be used in conjunction with the Energy Profiler tool in Simplicity Studio for real-time current and voltage monitoring.
This kit includes the EFM8SB20F64G-A-QFN32 MCU with 64 kB of flash and a maximum operating frequency of 25 MHz. The EFM8BB22F16G-A-QFN28 MCU also includes 4352 B of RAM.
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Demos are a quick and easy way to evaluate a device without compiling or debugging code.
1. Plug kit in with USB, use the port labeled DBG
2. Open Simplicity Studio
3. Select Demos (see screeshot)
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Expansion Boards | Description |
---|---|
No data available in table |
Browse our knowledge base articles for information about specific products.
Browse technical questions, share your ideas, and learn more about our latest solutions.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.
Please select at least one column.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.