The Silicon Labs EFM8BB3 Starter Kit is an excellent starting point to evaluate and develop on the general-purpose, high flash capacity, 50 MHz EFM8BB3 MCUs. The SLSTK2022A starter kit can be used to evaluate the EFM8BB3 set of devices. The kit is enabled with Advanced Energy Monitor (AEM) that can be used in conjunction with the Energy Profiler tool for real-time current and voltage monitoring.
This kit includes the most capable MCU in this family, EFM8BB31F64G-A-QFN32 operating up to 50 MHz in this family. The EFM8BB31F64G-A-QFN32 MCU includes 64 kB of flash, 4352 B of RAM, 12-bit ADC, up to four 12-bit ADC.
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Demos are a quick and easy way to evaluate a device without compiling or debugging code.
1. Plug kit in with USB, use the port labeled DBG
2. Open Simplicity Studio
3. Select Demos (see screeshot)
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
Expansion Boards | Description |
---|---|
No data available in table |
Browse our knowledge base articles for information about specific products.
Browse technical questions, share your ideas, and learn more about our latest solutions.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.
Please select at least one column.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.