xG22-EK2710A
MSRP $20.00
MSRP $20.00
OVERVIEW
Small Form Factor Kit
- Aligned with breadboard dimensions
Kit Contents
- xG22E Explorer board (BRD2710A)
Target Device
- BG22E Wireless SoCs
- 78 MHz ARM® Cortex®-M33
- 512 kB flash and 32 kB RAM
- Bluetooth 5.4 Radio with support for direction finding and LE coded PHY
- Ultra-fast low-energy cold start, low-energy deep sleep wake-up
- 38.4 MHz HFXO crystal
- 32.768 KHz LFXO crystal
- 2.4 GHz matching network and a chip antenna
Kit Features
- On-board Board Controller
- SEGGER J-Link debugger
- SWD Physical layer
- Packet trace over UART/async protocol
- Virtual COM with hardware flow control
- SEGGER J-Link debugger
- USB Micro-B connector for debug connection
- User Interface features
- 1x button (with EM2 wake-up)
- 1x LED
- Mini Simplicity Debug Connector (SLSDA001A compatible) with access to:
- AEM
- PTI
- VCOM
- SWD
- Third-party add-on connectors
- mikroBUS™ socket
- Qwiic® connector
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
Step 3: Browse our Developer Documentation
Select the Protocol Stack and review the documentation to get started.
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.