xG24-PK6036A
MSRP $351.00
MSRP $351.00
OVERVIEW
Kit Contents
- 2 x BRD4002A Wireless pro kit mainboard
- 2 x BRD4198A Channel Sounding Radio Board
- 2 x Sleeve Dipole Antenna
Kit Features
- Supports Radio Board based on EFR32xG24 2.4 GHz +10 dBm Wireless SoC, Channel Sounding RF reference design
- Advanced Energy Monitor (AEM)
- Packet Trace Interface (PTI)
- Virtual COM port
- SEGGER J-Link on-board debugger
- External device debugging
- Debug connectivity over Ethernet and USB
- Low power 128 x 128 pixel Memory LCDTFT
- User LEDs / pushbuttons. Temperature/Humidity Sensor, JoyStick
- 20-pin EXP header
- Breakout pads for Wireless SoC I/O
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
Step 3: Browse our Developer Documentation
Select the Protocol Stack and review the documentation to get started.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
---|---|---|---|---|---|---|---|---|---|---|---|
1536 | 256 | 10 |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.