Si-DA001A

MSRP $32.00

Pro Kit Mainboard Accessory Kit

The accessory kit enables the use of the Pro Kit Mainboard (BRD4002A) as a stand-alone debug adapter for custom hardware. It includes a mini-simplicity 10-pin flat cable which provides AEM (energy monitoring), SWD interface, VCOM (UART bridge) and PTI (Packet Trace Interface) support. Additionally it also includes the necessary wire harness and hooks for the on-board logic analyzer.

Si-DA001A

Simplicity Debug Adapter Board Contents

  • 1 x mini-simplicity 10-pin flat cable
  • 1 x 4-wire harness (for logic analyzer signals)
  • 1 x 2-wire harness (for power and ground)
  • 6 x Signal hooks

Kit Features

  • Accessories to enable the Pro Kit Mainboard (BRD4002A) as a stand-alone debug adapter for custom hardware
  • Includes a mini-simplicity 10-pin flat cable which provides AEM (energy monitoring), SWD interface, VCOM (UART bridge) and PTI (Packet Trace Interface)
  • Includes wire harness and hooks for on-board logic analyzer
Close
Loading Results
Close