xG28S-EK2705A

MSRP $34.00

Explorer Kit for Amazon Sidewalk

The xG28S-EK2705A Explorer Kit for Amazon Sidewalk is a small form factor, low-cost development and evaluation platform for the EFR32SG28  dual band Wireless SoC. The Explorer Kit is focused on rapid demonstration and prototyping of IoT applications for Amazon Sidewalk. The board comes programmed with an out of box application that is ready to connect to the Amazon Sidewalk network, enabling demonstration of uplink/downlink over the Amazon Sidewalk network between the end device and the cloud.

xG28S-EK2705A

Kit Contents

  • 1 x BRD2705A EFR32xG28 Explorer Kit Board​

Kit Features

  • Based on EFR32xG28, 1024 kB flash and 256 kB RAM
  • Two LEDs LEDs and two push buttons
  • Reset button
  • USB connector for power and debug connection
  • On-board SEGGER J-Link debugger
  • Virtual COM port
  • Packet Trace Interface (PTI)
  • Breakout pads for GPIO access and connection to external hardware
  • Third-party add-on connectors
    • mikroBUS™ socket
    • Qwiic® connector
  • Programmed with Amazon Sidewalk out of box application
Close
Loading Results
Close