SLWRB4255A

MSRP $49.00

EFR32FG13 2.4 GHz and 915 MHz Radio Board

The EFR32FG13 SLWRB4255A radio board plugs into the mainboard provided with the EFR32FG Starter Kits. The radio board can also be used as a reference design for matching networks of the RF interfaces. The SLWRB4255A radio board supports dual-band operation with sub-GHz operation in the US FCC 915 MHz band with an external whip antenna and 2.4 GHz operation at the 2400-2483.5 MHz band with the on-board printed antenna. The matching networks are optimized to +19 dBm output power.

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately. To evaluate the EFR32FG13 devices, you will need to purchase a wireless mainboard and 2 of the EFR32FG13 radio boards.

Status
SLWRB4255A Radio Board Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

SLWRB4255A

Kit Contents:

  • BRD4255AB EFR32FG13 2.4 GHz, 915 MHz Radio Board

Kit Features:

  • EFR32FG13 Flex Gecko Wireless SoC with 512 kB Flash, and 64 kB RAM (EFR32FG13P233F512GM48).
  • Dual band integrated radio transceiver
  • 19 dBm output power
  • Inverted-F PCB antenna (2.4 GHz)
  • SMA antenna connector (915 MHz)
  • 8 Mbit low-power serial flash for over-the-air upgrades
Close
Loading Results
Close