SLEXP8022A
MSRP $49.00
WF200 Wi-Fi Expansion Kit
The WF200 Wi-Fi Expansion Kit is the best and fastest way to explore the capabilities of the WF200 Series of Wi-Fi Transceivers. The kit includes a built-in Raspberry Pi Connector to get started immediately with Linux development and an EXP Connector to enable development on Silicon Labs' MCUs and Wireless MCUs. Open-source drivers are available for a variety of Linux and RTOS platforms to offer the broadest possible choice of host processors. It contains onboard antennas as well as a micro u.FL connector for external antennas.
MSRP $49.00
OVERVIEW
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
COMMUNITY & SUPPORT
OVERVIEW
Hardware Features
- Raspberry Pi header - support for Raspberry Pi (2, 2B, and 3)
- EXP header - support for Silicon Labs' MCUs and Wireless MCUs starter kits
- WF200S Wi-Fi Transceiver enables secure link and non-secure link development
- On-board antennas
- u.FL connector for conducted measurements and adding in an external antenna
-
Software Features
- Open source drivers for Linux Based platforms
- Open source drivers for Micrium RTOS and FreeRTOS
- Example demo applications
GETTING STARTED
Step 1: Select Your Development Path
Linux Development
- Plugin the SD card included in the kit into a Raspberry Pi.
- Connect the WFM200 Expansion Kit to the Raspberry Pi board using the provided HAT connector.
- Follow the instructions in the Quick Start Guide which includes links to get the latest drivers and firmware for the Raspberry Pi and other Linux platforms.
Silicon Labs MCUs
- Connect the WFM200S Expansion Kit to a GG11 Starter Kit using the EXP connector.
- Follow the instructions in the Quick Start Guide which includes links to get the latest drivers and firmware.
Other MCUs
- Follow the instructions in the Quick Start Guide to start developing with STM32 microcontrollers.
TECH DOCS
- UG379: WF200 Wi-Fi Expansion Kit User's Guide v1.01/24/2020
- BRD8022A Rev. A00 Schematic (PDF)7/12/2022
- BRD8022A Rev. A01 Schematic (PDF)7/12/2022
- BRD8022A Rev. A02 Schematic (PDF)7/12/2022
- BRD8022A Rev. A03 Schematic (PDF)7/12/2022
- BRD8022A Rev. A04 Schematic (PDF)7/12/2022
- BRD8022A Rev. A05 Schematic (PDF)7/12/2022
- BRD8022A Rev. A06 Schematic (PDF)7/12/2022
SOFTWARE & TOOLS
- Code Examples (6)
- application_examples3/24/2025
- si91x-rcp-driver1/21/2025
- wfx-fullMAC-driver12/16/2024
- wfx-fullMAC-tools12/16/2024
- wifi_combo_applications3/21/2025
- wiseconnect2/20/2025
COMPATIBLE KITS
Kit | Description |
---|---|
The EFM32ZG-STK3200 provides an excellent tool to get familiar with the EFM32ZG 32-bit microcontrollers (MCUs), the industry’s most energy-friendly MCU based on the ARM® Cortex®-M0+ processor. | |
The EFM32TG-STK3300 starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. | |
The EFM32LG-STK3600 starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. | |
The EFM32GG-STK3700 starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. | |
The EFM32WG-STK3800 starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. | |
The SLSTK3402A PG12 starter kit enables customers to jump start their evaluation and development of both EFM32PG12 and EFM32JG12 based products. | |
The SLSTK3401A PG1 starter kit enables customers to jump start their evaluation and development of both EFM32PG and EFM32JG-based products. | |
The SLSTK3701A starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. | |
The low energy SLSTK3400A provides an excellent tool to get familiar with the USB-enabled EFM32HG 32-bit microcontrollers (MCUs), the industry’s most energy-friendly MCU based on the ARM® Cortex®-M0+ processor. | |
The Silicon Labs EFM8UB2 Starter Kit is an excellent starting point to evaluate and develop EMIF and USB applications on the EFM8UB2 Universal Bee 8-bit MCUs. | |
The Silicon Labs EFM8UB1 Starter Kit is an excellent starting point to evaluate and develop USB applications on the EFM8UB1 MCUs. | |
The Silicon Labs high flash capacity EFM8SB2 Starter Kit is an excellent starting point to evaluate and develop very low power applications on the EFM8SB2 MCUs. | |
The Silicon Labs EFM8LB Starter Kit is an excellent starting point to evaluate and develop on the high-performance analog EFM8LB MCUs. | |
The Silicon Labs capacitive touch sense EFM8SB1 Starter Kit is an excellent starting point to evaluate and develop very low power applications on the EFM8SB1 MCUs. | |
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products. | |
High Flash Capacity 50 MHz EFM8BB3 MCU Starter Kit is an excellent starting point to evaluate and develop on the general-purpose, high flash capacity, 50 MHz EFM8 Busy Bee 8-bit MCUs. | |
High Performance 50 MHz EFM8BB2 MCU Starter Kit is an excellent starting point to evaluate and develop on the general-purpose, high performance, 50 MHz EFM8BB2 8-bit MCUs. | |
AEC-Q100 Qualified MCU EFM8BB1 Starter Kit is an excellent starting point to evaluate and develop on the general-purpose, AEC-Q100 Qualified EFM8BB1 8-bit MCUs. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.