SLWSTK-COEXBP

MSRP $149.00

Wi-Fi Coexistence Evaluation Kit

The Wi-Fi Coexistence Development Kit provides a simple, but flexible evaluation board for developing managed coexistence between Wi-Fi, Zigbee, Thread and Bluetooth radios. Managed coexistence is critical when putting multiple 2.4 GHz radios in today’s small hubs and gateways.  With Silicon Labs coexistence backplane, developers can connect Wi-Fi and up to 3 Silicon Labs radios using a flexible PTA (Packet Traffic Arbitration) implementation to help manage radio operation.  The backplane provides connections between the Wi-Fi system and the Silicon Labs Zigbee, Thread and Bluetooth radio boards. 

SLWSTK-COEXBP
  • Enables prototyping of a managed coexistence solution
  • Supports Silicon Labs Zigbee, Thread and Bluetooth devices
  • Supports Wi-Fi and up to 3 additional WSKT radio boards
  • Supports 1, 2 and 3 wire PTA signaling
  • Provides header for observation of PTA signals on logic analyzer
  • Supports both SoC and NCP software architectures
Close
Loading Results
Close