SLWSTK6005A
MSRP $439.00
EFR32MG12 Dual Band Starter Kit
Th SLWSTK6005A starter kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), sub-GHz, 2.4 GHz, and multiband dynamic multiprotocol. With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; network debug and packet trace; and visual energy profiling and optimization.
MSRP $439.00
OVERVIEW
GETTING STARTED
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
COMMUNITY & SUPPORT
OVERVIEW
Kit Contents:
- 2 x Wireless starter kit mainboard
- 2 x 2.4 GHz/915MHz 19 dBm radio boards
- 2 x 2.4 GHz/868MHz 10 dBm radio boards
- AA Battery Board (supports running +19 from battery)
Kit Features:
- Modular design supports different radio boards
- Expansion header allows easy expansion
- Integrated debug
- Packet Trace support on both Ethernet and USB connections
- Coin cell support
- Supports AEM (Advanced Energy Monitor) for battery measurement and Energy Profiler
Simplicity Studio Features:
- Energy Profiler
- Network Analyzer
- AppBuilder
Use this development tool to start developing Matter solutions.
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
Step 2: Plug in Your Kit and Use Simplicity Studio to Install the EmberZNet SDK
After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.
Step 3: Read the Quick Start Guide
Download the Quick Start Guide and follow the instructions to lean how to get started.
TECH DOCS
SOFTWARE & TOOLS
Simplicity Studio
Get up and running quickly with precompiled demos, application notes and examples. Use advanced tools including energy profiling and network analysis to optimize your MCU and wireless systems.
COMPATIBLE BOARDS
Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
---|---|---|---|---|---|---|---|---|---|---|---|
1024 | 256 | 19 | |||||||||
1024 | 256 | 19 | |||||||||
1024 | 256 | 19 | |||||||||
512 | 64 | 19 | |||||||||
512 | 64 | 19 | |||||||||
512 | 64 | 19 |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.