SLWRB4158A

MSRP $62.00

EFR32MG13 2.4 GHz 915 MHz +19 dBm 512 kB Flash Radio Board

The EFR32MG13 SLWRB4158A wireless radio board plugs into the Main Board provided with the EFR32MG Starter Kit. The starter kit includes access to Zigbee and Thread software stacks. The modular design supports different radio boards, enabling developers to develop Zigbee, Thread, Bluetooth low energy, and proprietary wireless applications.

With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization. 

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately.

*Note: The EFR32MG Starter Kit (SLWSTK6000B) is required to have access to the Zigbee and Thread software stacks.

Status
SLWRB4158A Radio Board Select Columns
Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

SLWRB4158A

Kit Contents:

  • BRD4158A EFR32MG13 2.4 GHz, 915 MHz, +19 dBm Radio Board

Radio Board Features:

  • EFR32MG13 Mighty Gecko Wireless SoC with 512 kB Flash, and 64 kB RAM (EFR32MG13P733F512GM48)
  • Dual band integrated radio transceiver
  • 19 dBm output power
  • Inverted-F PCB antenna (2.4 GHz)
  • SMA antenna connector (915 MHz)
  • 8 Mbit low-power serial flash for over-the-air upgrades
Close
Loading Results
Close