Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

CP2400-GQ

CP240x LCD Controllers

The CP2400-GQ low-power LCD controller can drive up to 128 LCD segments. These devices are easily interfaced with any microcontroller using a SPI interface. A benefit to this approach is that designers can select the best-fit MCU for the system and then add the CP2400-GQ to handle LCD requirements efficiently with respect to system size and power consumption. The device includes 36 digital I/O pins and is available in a TQFP48 package (9x9).

CP2400-GQ

Key Specs

 
LCD Segments
128
Interface
SPI
Dig I/O Pins
36
Timers (16-bit)
2
Package
TQFP48
Package Size (mm)
9x9
LCD Segments
128
Interface
SPI
Dig I/O Pins
36
Timers (16-bit)
2
Package
TQFP48
Package Size (mm)
9x9
cp240x-lcd-controller-bd.png
Close
Loading Results
Close