Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

CP2403-GM

CP240x LCD Controllers

The CP2403-GM low-power LCD controller can drive up to 64 LCD segments. These devices are easily interfaced with any microcontroller using a I2C interface. A benefit to this approach is that designers can select the best-fit MCU for the system and then add the CP2403-GM to handle LCD requirements efficiently with respect to system size and power consumption. The device includes 20 digital I/O pins and is available in a QFN32 package (5x5).

CP2403-GM

Key Specs

 
LCD Segments
64
Interface
I2C
Dig I/O Pins
20
Timers (16-bit)
2
Package
QFN32
Package Size (mm)
5x5
LCD Segments
64
Interface
I2C
Dig I/O Pins
20
Timers (16-bit)
2
Package
QFN32
Package Size (mm)
5x5
cp240x-lcd-controller-bd.png
Close
Loading Results
Close