USB Audio to I²S Audio Bridges

Our audio bridge solutions are designed to enable rapid development of audio accessories and provide turnkey features including digital audio streaming with a variety of CODECs.

No firmware development is required to use audio bridge solutions – all customization options are selected using a simple GUI configuration tool. These configuration options are then programmed directly into flash memory included in the device. By eliminating the need to develop a USB audio class device with an I2S CODEC interface from scratch, our audio bridge solutions greatly simplify development of audio accessories and shortens time to market.

Digital audio bridge bd
Package type
QFN32
Package size
5x5 mm

USB Audio Bridge Common Specs

  • Turnkey USB-to-I2S digital audio bridge chip - no firmware development required
  • 24-bit uni-directional or 16-bit bi-directional digital audio streaming
  • Built-in communications channel allows apps to control and interact with accessory hardware
  • Optimized for low power in both active and idle modes
  • High integration reduces BOM cost and PCB footprint - no external crystal or EEPROM required
  • GPIO can be configured for button input, gesture detection, LED output, and accessed remotely from an app or used to control audio playback
  • General purpose serial interface available for custom data flow

Status

NRND

Find the Right USB Audio Bridge Device 1 Select Columns

Select Columns

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close