Find the Right Classic USB Bridge Device
Select Columns
Part Number | Dig I/O Pins | Package Type | Package Size (mm) | Internal Oscillator | Communications | EEPROM | FIFO | Interface |
---|---|---|---|---|---|---|---|---|
0 | QFN28 | 5x5 | USB to UART Bridge | 512 | 1024 | USB to UART Bridge | ||
0 | QFN28 | 5x5 | USB to UART Bridge | 1024 | 1024 | USB to UART Bridge | ||
4 | QFN28 | 5x5 | USB to UART Bridge | 1024 | 1024 | USB to UART Bridge | ||
4 | QFN24 | 4x4 | UART to UART Bridge | 1024 | 1152 | UART to UART Bridge | ||
5 | QFN24 | 4x4 | USB to Dual UART Bridge | 296 | 608 | USB to Dual UART Bridge | ||
16 | QFN64 | 9x9 | USB to Quad UART Bridge | 1024 | 1536 | USB to Quad UART Bridge | ||
10 | QFN24 | 4x4 | HID USB to UART Bridge | 343 | 960 | HID USB to UART Bridge | ||
10 | QFN28 | 5x5 | HID USB to UART Bridge | 343 | 960 | HID USB to UART Bridge | ||
8 | QFN24 | 4x4 | HID USB to SMBus/I2C Bridge | 194 | 512 | HID USB to SMBus/I2C Bridge |
Sort A -> Z
Sort Z -> A
Filter by values...
CP2104 USB-to-UART Mini Development Kit
The CP2104 is a highly-integrated USB-to-UART Bridge in a compact 4 mm x 4 mm package. The CP2104 is a USB 2.0 full-speed device with integrated USB clock, voltage regulator, and programmable memory reducing BOM costs and simplifying the design.
![](/content/dam/siliconlabs/images/products/interface/usb_bridges/cp2104-mini-board.jpg)
CP2104 USB-to-UART Mini Development Kit
The CP2104 is a highly-integrated USB-to-UART Bridge in a compact 4 mm x 4 mm package. The CP2104 is a USB 2.0 full-speed device with integrated USB clock, voltage regulator, and programmable memory reducing BOM costs and simplifying the design.