Silicon Labs 32-bit ARM® Microcontroller Family

The ARM microcontroller (MCU) architecture has become the de facto standard for 32-bit microcontrollers with its broad adoption in the embedded market and widespread support from software companies. Standardization on ARM microcontroller cores has now made it easier than ever to port code from one 32-bit microcontroller to another. As a result, the deciding factor in MCU selection is the shift from the CPU core architecture to the peripheral set and the innovative ways in which MCU vendors address system-design issues. What makes Silicon Labs' 32-bit microcontrollers different is how we applied our mixed-signal expertise to create the industry’s most flexible, energy-friendly ARM Cortex®-M4, M3, and M0+ microcontroller family, specifically designed to address the needs to today’s developers.

Based on the ARM Cortex-M processors, Silicon Labs' EFM32™ 32-bit microcontrollers redefine versatility, integration, power efficiency and ease-of-use for a broad range of embedded designs.

 



Cortex-M4

Efficient processor with easy-to-use blend of control and signal processing capabilities

Learn More


Cortex-M3

Lower power, high performance processor for power sensitive applications

Learn More


Cortex-M0

Simple, versatile, high-performance, and energy-efficient processor

Learn More


Watch Video

Behind the ARM Cortex-M0+ numbers. EFM32 Zero Gecko for IoT

Compared to other microcontrollers, Zero Gecko Cortex-M0+ offers power-saving precision analog peripherals in ultra low power sleep modes, where features like BOD, POR, RTC, and RAM retention is included - at no additional current consumption.

0:00 / 2:14
0:00 / 0:00
Watch Video

Internet of Things Ready EFM32 Zero Gecko Connects Everything

The EFM32 Zero Gecko MCU family enables your application to achieve the lowest system energy consumption for a wide range of battery-powered applications such as mobile health and fitness products, smart watches, activity trackers, smart meters, and security systems.

Close
Loading Results
Close