Device/Module image

EFM32GG11B110F2048IM64

EFM32GG S1 GG11 and GG12 32-bit Microcontrollers

The EFM32GG11B110F2048IM64 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 72 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32GG11B110F2048IM64 is ideal for energy sensitive applications. In addition, this device includes 2048 kB Flash, 384 kB RAM, 56 Dig I/O Pins, 7 x 16-bit timers, and multiple communication interfaces.

EFM32GG11B110F2048IM64
Loading..

Find Similar Models

RAM (kB)

Temperature Range Max (°C)

Key Specs

384 RAM (kB) / 125 Temperature Range Max (°C)
Core Frequency
72
Flash
2048
RAM
384
GPIO
56
ADC
12-bit, 1000 ksps
DAC
12-bit, 500 ksps
SPI
6
UART
2
I2C
3
Timers (16-bit)
7
Timers (32-bit)
4
Package
QFN64
Core Frequency
72
Flash
2048
RAM
384
GPIO
56
ADC
12-bit, 1000 ksps
DAC
12-bit, 500 ksps
SPI
6
UART
2
I2C
3
Timers (16-bit)
7
Timers (32-bit)
4
Package
QFN64
efm32ggs1-BD.png
Close
Loading Results
Close