Device/Module image

EFM32GG12B410F1024GL112

EFM32GG S1 GG11 and GG12 32-bit Microcontrollers

The EFM32GG12B410F1024GL112 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 72 MHz. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32GG12B410F1024GL112 is ideal for energy sensitive applications. In addition, this device includes 1024 kB Flash, 192 kB RAM, 87 Dig I/O Pins, 4 x 16-bit timers, and multiple communication interfaces.

EFM32GG12B410F1024GL112
Loading..

Find Similar Models

Flash (kB)

Temperature Range Max (°C)

Key Specs

1024 Flash (kB) / 85 Temperature Range Max (°C)
Core Frequency
72
Flash
1024
RAM
192
GPIO
87
ADC
12-bit, 1000 ksps
DAC
12-bit, 500 ksps
SPI
5
UART
2
I2C
2
Timers (16-bit)
4
Timers (32-bit)
4
Package
BGA112
Core Frequency
72
Flash
1024
RAM
192
GPIO
87
ADC
12-bit, 1000 ksps
DAC
12-bit, 500 ksps
SPI
5
UART
2
I2C
2
Timers (16-bit)
4
Timers (32-bit)
4
Package
BGA112
efm32ggs1-BD.png
Close
Loading Results
Close