Device/Module image

EFM32PG22C200F256IM32

EFM32PG22 Series 2 MCUs

The EFM32PG22C200F256IM32 is an ARM Cortex-M33 based microcontroller (MCU) with speeds up to 76. Built on the secure, ultra-low-power xG22 platform that includes innovative low energy features as well as high performance, the EFM32PG22C200F256IM32 MCU is ideal for a wide range of battery-powered or energy sensitive applications. This device includes 256 kB Flash, 32 kB RAM, 18 GPIO, 12-bit, 12-ch., 1 Msps ADC, and multiple communication interfaces in a compact QFN32 package

 

Key Specs

 
Core Frequency
76
Flash
256
RAM
32
GPIO
18
ADC Resolution
16
DAC
SPI
2
UART
3
I2C
2
Timers (16-bit)
4
Timers (32-bit)
2
Package
QFN32
Core Frequency
76
Flash
256
RAM
32
GPIO
18
ADC Resolution
16
DAC
SPI
2
UART
3
I2C
2
Timers (16-bit)
4
Timers (32-bit)
2
Package
QFN32
EFM32PG22 MCUs Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the EFM32PG22C200F256IM32 until at least March 2031.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close