Device/Module image

EFM32PG22C200F256IM40

EFM32PG22 Series 2 MCUs

The EFM32PG22C200F256IM40 is an ARM Cortex-M33 based microcontroller (MCU) with speeds up to 76. Built on the secure, ultra-low-power xG22 platform that includes innovative low energy features as well as high performance, the EFM32PG22C200F256IM40 MCU is ideal for a wide range of battery-powered or energy sensitive applications. This device includes 256 kB Flash, 32 kB RAM, 18 GPIO, 12-bit, 12-ch., 1 Msps ADC, and multiple communication interfaces in a compact QFN40 package

EFM32PG22C200F256IM40

Key Specs

 
Core Frequency
76
Flash
256
RAM
32
GPIO
18
ADC Resolution
16
DAC
SPI
2
UART
3
I2C
2
Timers (16-bit)
4
Timers (32-bit)
2
Package
QFN40
Core Frequency
76
Flash
256
RAM
32
GPIO
18
ADC Resolution
16
DAC
SPI
2
UART
3
I2C
2
Timers (16-bit)
4
Timers (32-bit)
2
Package
QFN40
EFM32PG22 MCUs Block Diagram
Close
Loading Results
Close