Device/Module image

EFM32PG23B210F64IM48

EFM32PG23 Series 2 MCUs

The EFM32PG23B210F64IM48 is an ARM Cortex-M33 based microcontroller (MCU) with speeds up to 80 MHz. Built on the secure, ultra-low-power xG23 platform that includes innovative low-energy features as well as high performance, the EFM32PG23B210F64IM48 MCU is ideal for a wide range of battery-powered or energy-sensitive applications. This device includes 64 kB Flash, 32 kB RAM, 34 GPIO, 80 segment LCD controller, 16-channel ADC with options for 12 or 16-bit resolution, 2 x analog comparators, a 2-ch VDAC, and multiple communication interfaces, and best-in-class security with Secure Vault™ in a compact QFN48 package.

EFM32PG23B210F64IM48

Key Specs

 
Core Frequency
80
Flash
64
RAM
32
GPIO
34
ADC Resolution
16
DAC
2
UART
3
I2C
2
Analog Comparators
2
Timers (16-bit)
4
Package
QFN48
80 Segment Low-Energy LCD Controller
Yes
Core Frequency
80
Flash
64
RAM
32
GPIO
34
ADC Resolution
16
DAC
2
UART
3
I2C
2
Analog Comparators
2
Timers (16-bit)
4
Package
QFN48
80 Segment Low-Energy LCD Controller
Yes
EFM32PG23 MCUs Block Diagram
Close
Loading Results
Close