SiM3L1xx Low Power MCUs
Silicon Labs’ ultra-low-power Precision32™ SiM3L1xx 32-bit microcontrollers (MCUs) feature significant peripheral and architectural innovations, including an integrated dc-dc converter that helps save power in active mode as well as a redesigned LCD controller that can reduce the power consumed by the LCD display.
Autonomous peripherals off-load the 50 MHz ARM® Cortex®-M3 CPU and further decrease processing time and power. Full RAM and state retention enable instantaneous code execution after waking up from sleep. Flash memory sizes range from 32 to 256 kB, and the MCUs come in packages as small as 5.5 mm x 5.5 mm. Enhanced Precision32 tools can simplify the development process by estimating power consumption and providing configuration guidance to achieve the lowest power.
SiM3L1xx Common Specs
- Up to 256 kB flash
- Up to 32 kB RAM
- Up to 62 GPIOs
- 50 MHz Cortex-M3 core
- Integrated dc-dc converter
- Variety of wake sources
- 128 or 160 segment LCD controller
- Sensor interface
- Hardware AES, CRC, encode/decode
- Enhanced DMA with DTM
- 10-bit 1 Msps or 12-bit 250 ksps ADC
- Current mode DAC
- 2 x SPI, UART and I²C
- Analog comparators
- Enhanced PCA, timers
- Voltage reference and temperature sensor
- Available in 40, 64, 80-pin packages
Find the Right SiM3L1xx Device 2 Select Columns
Part Number | MHz | Flash | RAM | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | DAC | USB | Cap Sense | LCD | Temp Sensor | Timers (16-bit) | AES-128 | AES-256 | ECC | SHA-1 | SHA-2 | RSA-2048 | UART | USART | SPI | I2C | I2S | EMIF | RTC | Comparators | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | Debug Interface |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | 256 | 32 | 28 | 12-bit, 20-ch., 250 ksps | — | 3 | 2 | 1 | 2 | 1 | 0 | 0 | 2 | 1.8 | 3.8 | QFN40 | 6x6 | ±2% | SW | |||||||||||||
50 | 256 | 32 | 62 | 12-bit, 24-ch., 250 ksps | — | 3 | 2 | 1 | 2 | 1 | 0 | 0 | 2 | 1.8 | 3.8 | TQFP80 | 12x12 | ±2% | ETM; JTAG; SW |