Find the Right C805131x Device
Select Columns
Part Number | MCU Core | MHz | Flash (kB) | RAM (kB) | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | USB | Temp Sensor | Timers (16-bit) | PCA Channels | ADC 2 | DAC | Comparators | UART | SPI | I2C | HS I2C Slave | I2S | EMIF | CAN | LIN | AES | AEC-Q100 | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | VREF | Debug Interface |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8051 | 25 | 16 | 1.25 | 29 | 10-bit, 21-ch., 200 ksps | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFP32 | 7x7 | ±2 | C2 | |||||||
8051 | 25 | 16 | 1.25 | 25 | 10-bit, 17-ch., 200 ksps | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFN28 | 5x5 | ±2 | C2 | |||||||
8051 | 25 | 8 | 1.25 | 29 | 10-bit, 21-ch., 200 ksps | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFP32 | 7x7 | ±2 | C2 | |||||||
8051 | 25 | 8 | 1.25 | 25 | 10-bit, 17-ch., 200 ksps | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFN28 | 5x5 | ±2 | C2 | |||||||
8051 | 25 | 8 | 1.25 | 29 | — | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFP32 | 7x7 | ±2 | C2 | |||||||
8051 | 25 | 8 | 1.25 | 25 | — | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFN28 | 5x5 | ±2 | C2 | |||||||
8051 | 25 | 16 | 1.25 | 21 | 10-bit, 13-ch.,200 ksps | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFN24 | 4x4 | ±2 | C2 | |||||||
8051 | 25 | 16 | 1.25 | 21 | — | 4 | 5 | — | — | 2 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFN24 | 4x4 | ±2 | C2 |
Sort A -> Z
Sort Z -> A
Filter by values...
C8051F31x 8-bit MCU Development Kit
The C8051F310DK MCU Development Kit contains everything needed to develop applications with the C8051F310, F311, F312, F313, F314, F315, F316 and F317 8-bit microcontrollers.
![](/content/dam/siliconlabs/images/products/microcontrollers/8-bit_mcus/8-bit-kit-640px.jpg)
C8051F31x 8-bit MCU Development Kit
The C8051F310DK MCU Development Kit contains everything needed to develop applications with the C8051F310, F311, F312, F313, F314, F315, F316 and F317 8-bit microcontrollers.