Find the Right C8051F35x Device
Select Columns
Part Number | MCU Core | MHz | Flash (kB) | RAM (kB) | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | USB | Temp Sensor | Timers (16-bit) | PCA Channels | ADC 2 | DAC | Comparators | UART | SPI | I2C | HS I2C Slave | I2S | EMIF | CAN | LIN | AES | AEC-Q100 | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | VREF | Debug Interface |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8051 | 50 | 8 | 0.75 | 17 | 24-bit, 8-ch., 1 ksps | 4 | 3 | — | 8-bit, 2-ch. | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFP32 | 9x9 | ±2 | C2 | |||||||
8051 | 50 | 8 | 0.75 | 17 | 24-bit, 8-ch., 1 ksps | 4 | 3 | — | 8-bit, 2-ch. | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFN28 | 5x5 | ±2 | C2 | |||||||
8051 | 50 | 8 | 0.75 | 17 | 16-bit, 8-ch., 1 ksps | 4 | 3 | — | 8-bit, 2-ch. | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFP32 | 9x9 | ±2 | C2 | |||||||
8051 | 50 | 8 | 0.75 | 17 | 16-bit, 8-ch., 1 ksps | 4 | 3 | — | 8-bit, 2-ch. | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 2.7 | 3.6 | QFN28 | 5x5 | ±2 | C2 |
Sort A -> Z
Sort Z -> A
Filter by values...
C8051F35x 8-bit MCU Development Kit
The C8051F350DK MCU Development Kit contains everything needed to develop applications with the C8051F350, F351, F352, and F353 8-bit microcontrollers.
![](/content/dam/siliconlabs/images/products/simplicity-boards/c8051f350dk-unmounted.png)
C8051F35x 8-bit MCU Development Kit
The C8051F350DK MCU Development Kit contains everything needed to develop applications with the C8051F350, F351, F352, and F353 8-bit microcontrollers.