C8051F52x Common Specs
- 25 MIPS 8051 CPU
- 8 kB Flash memory
- 256 B RAM
- 24.5 MHz on-board oscillator (±0.5%)
- 12-bit, 200 ksps ADC, ±1LSB INL
- Up to 16 analog and digital I/O lines
- 1.8 to 5.25 V input supply
- –40 to 125 ºC operating range
- On-chip comparator and temperature sensor
- Packages:
- 10-Pin DFN
- 20-Pin QFN20
- 20-Pin TSSOP
Find the Right C8051F52x Device
Select Columns
Part Number | MCU Core | MHz | Flash (kB) | RAM (kB) | Dig I/O Pins | 5 Volt Tolerant | ADC 1 | USB | Temp Sensor | Timers (16-bit) | PCA Channels | ADC 2 | DAC | Comparators | UART | SPI | I2C | HS I2C Slave | I2S | EMIF | CAN | LIN | AES | AEC-Q100 | Vdd (min) | Vdd (max) | Package Type | Package Size (mm) | Internal Osc. | VREF | Debug Interface | Temperature Range (ºC) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8051 | 25 | 8 | 0.25 | 6 | 12-bit, 6-ch., 200 ksps | 3 | 3 | — | — | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | 2 | 5.25 | DFN10 | 3x3 | ±0.5 | C2 | -40 125 | |||||||
8051 | 25 | 8 | 0.25 | 6 | 12-bit, 6-ch., 200 ksps | 3 | 3 | — | — | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 5.25 | DFN10 | 3x3 | ±0.5 | C2 | -40 125 | |||||||
8051 | 25 | 4 | 0.25 | 6 | 12-bit, 6-ch., 200 ksps | 3 | 3 | — | — | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 2 | 5.25 | DFN10 | 3x3 | ±0.5 | C2 | -40 125 | |||||||
8051 | 25 | 2 | 0.25 | — | 12-bit, 6-ch, 200 ksps | — | — | — | — | — | — | — | — | — | — | — | — | — | 2 | 5.25 | DFN10 | 3x3 | ±0.5 | C2 | -40 125 |
Sort A -> Z
Sort Z -> A
Filter by values...
C8051F52x/53x Automotive 8-bit MCU Development Kit
The easiest way to begin development with the C8051F52x and C8051F53x automotive microcontroller families is with the fully functional “out-of-the-box” C8051F530ADK MCU development kit.
![](/content/dam/siliconlabs/images/products/simplicity-boards/c8051f530a-unmounted.png)
C8051F52x/53x Automotive 8-bit MCU Development Kit
The easiest way to begin development with the C8051F52x and C8051F53x automotive microcontroller families is with the fully functional “out-of-the-box” C8051F530ADK MCU development kit.